CC35xxDriverLibrary
Functions and Instructions Reference
Collaboration diagram for Functions and Instructions Reference:

Modules

 CMSIS Core Register Access Functions
 
 NVIC Functions
 Functions that manage interrupts and exceptions via the NVIC.
 
 FPU Functions
 Function that provides FPU type.
 
 MVE Functions
 Function that provides MVE type.
 
 SAU Functions
 Functions that configure the SAU.
 
 Debug Control Functions
 Functions that access the Debug Control Block.
 
 Debug Identification Functions
 Functions that access the Debug Identification Block.
 
 SysTick Functions
 Functions that configure the System.
 
 ITM Functions
 Functions that access the ITM debug interface.
 

Detailed Description