AM261x MCU+ SDK  11.01.00
dwc_usb3_dev_global_regs_t Struct Reference

Detailed Description

Device Global Registers Offsets 700h-7FCh.

The following structures define the size and relative field offsets for the Device Mode Global Registers.

Data Fields

volatile u32 dcfg
 
volatile u32 dctl
 
volatile u32 devten
 
volatile u32 dsts
 
volatile u32 dgcmdpar
 
volatile u32 dgcmd
 
volatile u32 reserved [2]
 
volatile u32 dalepena
 

Field Documentation

◆ dcfg

volatile u32 dwc_usb3_dev_global_regs_t::dcfg

Device Configuration Register Offset: 700h. Fields defined in enum dcfg_data.

◆ dctl

volatile u32 dwc_usb3_dev_global_regs_t::dctl

Device Control Register Offset: 704h. Fields defined in enum dctl_data.

◆ devten

volatile u32 dwc_usb3_dev_global_regs_t::devten

Device All Endpoints Interrupt Mask Register Offset: 708h. Fields defined in enum devten_data.

◆ dsts

volatile u32 dwc_usb3_dev_global_regs_t::dsts

Device Status Register Offset: 70Ch. Fields defined in enum dsts_data.

◆ dgcmdpar

volatile u32 dwc_usb3_dev_global_regs_t::dgcmdpar

Device Generic Command Parameter Register Offset: 710h. Fields defined in enum dgcmdpar_data.

◆ dgcmd

volatile u32 dwc_usb3_dev_global_regs_t::dgcmd

Device Generic Command Register Offset: 714h. Fields defined in enum dgcmd_data.

◆ reserved

volatile u32 dwc_usb3_dev_global_regs_t::reserved[2]

reserved Offset: 718h-71Ch

◆ dalepena

volatile u32 dwc_usb3_dev_global_regs_t::dalepena

Device Active Logical Endpoint Enable Register Offset: 720h. One bit per logical endpoint, bit0=EP0 ... bit31=EP31.