AM261x MCU+ SDK  11.01.00
dwc_usb3_core_global_regs_t Struct Reference

Detailed Description

Core Global Registers Offsets 100h-5FCh.

The dwc_usb3_core_global_regs structure defines the size and relative field offsets for the Core Global Registers.

Data Fields

volatile u32 gsbuscfg0
 
volatile u32 gsbuscfg1
 
volatile u32 gtxthrcfg
 
volatile u32 grxthrcfg
 
volatile u32 gctl
 
volatile u32 gevten
 
volatile u32 gsts
 
volatile u32 reserved0
 
volatile u32 gsnpsid
 
volatile u32 ggpio
 
volatile u32 guid
 
volatile u32 reserved1
 
volatile u32 gbuserraddrlo
 
volatile u32 gbuserraddrhi
 
volatile u32 gprtbimap_lo
 
volatile u32 gprtbimap_hi
 
volatile u32 ghwparams0
 
volatile u32 ghwparams1
 
volatile u32 ghwparams2
 
volatile u32 ghwparams3
 
volatile u32 ghwparams4
 
volatile u32 ghwparams5
 
volatile u32 ghwparams6
 
volatile u32 ghwparams7
 
volatile u32 gdbgfifospace
 
volatile u32 gdbgltssm
 
volatile u32 gdbglnmcc
 
volatile u32 gdbgbmu
 
volatile u32 gdbglspmux
 
volatile u32 gdbglsp
 
volatile u32 gdbgepinfo0
 
volatile u32 gdbgepinfo1
 
volatile u32 gprtbimap_hs_lo
 
volatile u32 gprtbimap_hs_hi
 
volatile u32 gprtbimap_fs_lo
 
volatile u32 gprtbimap_fs_hi
 
volatile u32 reserved4 [12]
 
volatile u32 gusb3rmmictl [16]
 
volatile u32 gusb2phycfg [16]
 
volatile u32 gusb2i2cctl [16]
 
volatile u32 gusb2phyacc [16]
 
volatile u32 gusb3pipectl [16]
 
volatile u32 gtxfifosiz [32]
 
volatile u32 grxfifosiz [32]
 
struct geventbuf_data geventbuf [32]
 
volatile u32 ghwparams8
 

Field Documentation

◆ gsbuscfg0

volatile u32 dwc_usb3_core_global_regs_t::gsbuscfg0

Core BIU Configuration 0 Register Offset: 100h. Fields defined in enum gsbuscfg0_data.

◆ gsbuscfg1

volatile u32 dwc_usb3_core_global_regs_t::gsbuscfg1

Core BIU Configuration 1 Register Offset: 104h. Fields defined in enum gsbuscfg1_data.

◆ gtxthrcfg

volatile u32 dwc_usb3_core_global_regs_t::gtxthrcfg

Core Tx Threshold Control Register Offset: 108h. Fields defined in enum gtxthrcfg_data.

◆ grxthrcfg

volatile u32 dwc_usb3_core_global_regs_t::grxthrcfg

Core Threshold Control Register Offset: 10Ch. Fields defined in enum grxthrcfg_data.

◆ gctl

volatile u32 dwc_usb3_core_global_regs_t::gctl

Core Control Register Offset: 110h. Fields defined in enum gctl_data.

◆ gevten

volatile u32 dwc_usb3_core_global_regs_t::gevten

Core Interrupt Mask Register Offset: 114h. Fields defined in enum gevten_data.

◆ gsts

volatile u32 dwc_usb3_core_global_regs_t::gsts

Core Status Register Offset: 118h. Fields defined in enum gsts_data.

◆ reserved0

volatile u32 dwc_usb3_core_global_regs_t::reserved0

reserved Offset: 11Ch

◆ gsnpsid

volatile u32 dwc_usb3_core_global_regs_t::gsnpsid

Synopsys ID Register Offset: 120h

◆ ggpio

volatile u32 dwc_usb3_core_global_regs_t::ggpio

General Purpose I/O Register Offset: 124h

◆ guid

volatile u32 dwc_usb3_core_global_regs_t::guid

User ID Register Offset: 128h

◆ reserved1

volatile u32 dwc_usb3_core_global_regs_t::reserved1

reserved Offset: 12Ch

◆ gbuserraddrlo

volatile u32 dwc_usb3_core_global_regs_t::gbuserraddrlo

Bus Error Address Register Offset: 130h

◆ gbuserraddrhi

volatile u32 dwc_usb3_core_global_regs_t::gbuserraddrhi

Bus Error Address Register Offset: 134h

◆ gprtbimap_lo

volatile u32 dwc_usb3_core_global_regs_t::gprtbimap_lo

SS Port to Bus Instance Mapping Register Offset: 138h

◆ gprtbimap_hi

volatile u32 dwc_usb3_core_global_regs_t::gprtbimap_hi

SS Port to Bus Instance Mapping Register Offset: 13Ch

◆ ghwparams0

volatile u32 dwc_usb3_core_global_regs_t::ghwparams0

Hardware Parameter 0 Register Offset: 140h. Fields defined in enum ghwparams0_data.

◆ ghwparams1

volatile u32 dwc_usb3_core_global_regs_t::ghwparams1

Hardware Parameter 1 Register Offset: 144h. Fields defined in enum ghwparams1_data.

◆ ghwparams2

volatile u32 dwc_usb3_core_global_regs_t::ghwparams2

Hardware Parameter 2 Register Offset: 148h. Fields defined in enum ghwparams2_data.

◆ ghwparams3

volatile u32 dwc_usb3_core_global_regs_t::ghwparams3

Hardware Parameter 3 Register Offset: 14Ch. Fields defined in enum ghwparams3_data.

◆ ghwparams4

volatile u32 dwc_usb3_core_global_regs_t::ghwparams4

Hardware Parameter 4 Register Offset: 150h. Fields defined in enum ghwparams4_data.

◆ ghwparams5

volatile u32 dwc_usb3_core_global_regs_t::ghwparams5

Hardware Parameter 5 Register Offset: 154h. Fields defined in enum ghwparams5_data.

◆ ghwparams6

volatile u32 dwc_usb3_core_global_regs_t::ghwparams6

Hardware Parameter 6 Register Offset: 158h. Fields defined in enum ghwparams6_data.

◆ ghwparams7

volatile u32 dwc_usb3_core_global_regs_t::ghwparams7

Hardware Parameter 7 Register Offset: 15Ch. Fields defined in enum ghwparams7_data.

◆ gdbgfifospace

volatile u32 dwc_usb3_core_global_regs_t::gdbgfifospace

Debug Queue/FIFO Space Register Offset: 160h. Fields defined in enum gdbgfifospace_data.

◆ gdbgltssm

volatile u32 dwc_usb3_core_global_regs_t::gdbgltssm

Debug LTSSM Register Offset: 164h. Fields defined in enum gdbgltssm_data

◆ gdbglnmcc

volatile u32 dwc_usb3_core_global_regs_t::gdbglnmcc

Debug LNMCC Register Offset: 168h

◆ gdbgbmu

volatile u32 dwc_usb3_core_global_regs_t::gdbgbmu

Debug BMU Register Offset: 16Ch

◆ gdbglspmux

volatile u32 dwc_usb3_core_global_regs_t::gdbglspmux

Debug LSP Mux Register Offset: 170h

◆ gdbglsp

volatile u32 dwc_usb3_core_global_regs_t::gdbglsp

Debug LSP Register Offset: 174h

◆ gdbgepinfo0

volatile u32 dwc_usb3_core_global_regs_t::gdbgepinfo0

Debug EP Info 0 Register Offset: 178h

◆ gdbgepinfo1

volatile u32 dwc_usb3_core_global_regs_t::gdbgepinfo1

Debug EP Info 1 Register Offset: 17Ch

◆ gprtbimap_hs_lo

volatile u32 dwc_usb3_core_global_regs_t::gprtbimap_hs_lo

HS Port to Bus Instance Mapping Register Offset: 180h

◆ gprtbimap_hs_hi

volatile u32 dwc_usb3_core_global_regs_t::gprtbimap_hs_hi

HS Port to Bus Instance Mapping Register Offset: 184h

◆ gprtbimap_fs_lo

volatile u32 dwc_usb3_core_global_regs_t::gprtbimap_fs_lo

FS Port to Bus Instance Mapping Register Offset: 188h

◆ gprtbimap_fs_hi

volatile u32 dwc_usb3_core_global_regs_t::gprtbimap_fs_hi

FS Port to Bus Instance Mapping Register Offset: 18Ch

◆ reserved4

volatile u32 dwc_usb3_core_global_regs_t::reserved4[12]

reserved Offset: 190h-1BCh

◆ gusb3rmmictl

volatile u32 dwc_usb3_core_global_regs_t::gusb3rmmictl[16]

Global RMMI PHY Control Register Offset: 1C0h-200h

◆ gusb2phycfg

volatile u32 dwc_usb3_core_global_regs_t::gusb2phycfg[16]

USB2 Configuration Registers Offset: 200h-23Ch. Fields defined in enum gusb2phycfg_data.

◆ gusb2i2cctl

volatile u32 dwc_usb3_core_global_regs_t::gusb2i2cctl[16]

USB2 I2C Access Registers Offset: 240h-27Ch. Fields defined in enum gusb2i2cctl_data.

◆ gusb2phyacc

volatile u32 dwc_usb3_core_global_regs_t::gusb2phyacc[16]

USB2 PHY Vendor Control Registers Offset: 280h-2BCh. Fields defined in enum gusb2phyacc_data.

◆ gusb3pipectl

volatile u32 dwc_usb3_core_global_regs_t::gusb3pipectl[16]

USB3 Pipe Control Registers Offset: 2C0h-2FCh. Fields defined in enum gusb3pipectl_data.

◆ gtxfifosiz

volatile u32 dwc_usb3_core_global_regs_t::gtxfifosiz[32]

Transmit FIFO Size Registers Offset: 300h-37Ch.

◆ grxfifosiz

volatile u32 dwc_usb3_core_global_regs_t::grxfifosiz[32]

Receive FIFO Size Registers Offset: 380h-3FC0h.

◆ geventbuf

struct geventbuf_data dwc_usb3_core_global_regs_t::geventbuf[32]

Event Buffer Registers Offset: 400h-5FCh. Fields defined in struct geventbuf_data_t.

◆ ghwparams8

volatile u32 dwc_usb3_core_global_regs_t::ghwparams8

Hardware Parameter 8 Register Offset: 600h. Fields defined in enum ghwparams8_data.