AM261x MCU+ SDK  11.01.00
Sent_Obj Struct Reference

Detailed Description

SENT Wave Struct Sync Pulse: 56 ticks 4 bit Status and Message Pulse: 17-32 tick 4 bit (9:12) Data0 Field: 17-32 ticks 4 bit (5:8) Data1 Field: 17-32 ticks 4 bit (1:4) Data2 Field: 17-32 ticks 4 bit (9-12) Data3 Field: 17-32 ticks 4 bit (5-8) Data4 Field: 17-32 ticks 4 bit (1-4) Data5 Field: 17-32 ticks 4 bit CRC: 17-32 ticks.

Data Fields

uint16_t ConfigTickTime
 
uint8_t StatusComBit
 
uint8_t Data0
 
uint8_t Data1
 
uint8_t Data2
 
uint8_t Data3
 
uint8_t Data4
 
uint8_t Data5
 
uint8_t CRC
 
uint16_t error_status
 

Field Documentation

◆ ConfigTickTime

uint16_t Sent_Obj::ConfigTickTime

◆ StatusComBit

uint8_t Sent_Obj::StatusComBit

◆ Data0

uint8_t Sent_Obj::Data0

◆ Data1

uint8_t Sent_Obj::Data1

◆ Data2

uint8_t Sent_Obj::Data2

◆ Data3

uint8_t Sent_Obj::Data3

◆ Data4

uint8_t Sent_Obj::Data4

◆ Data5

uint8_t Sent_Obj::Data5

◆ CRC

uint8_t Sent_Obj::CRC

◆ error_status

uint16_t Sent_Obj::error_status