AM261x MCU+ SDK  11.01.00

Introduction

This module contains APIs to program and use the LIN.

Files

file  sci_lin.h
 This file contains the prototype of LIN driver APIs.
 

Data Structures

struct  LIN_HwAttrs
 
struct  LIN_BaudConfigParams
 
struct  LIN_SCI_Frame
 LIN Frame Structure. More...
 
struct  LIN_SciConfigParams
 
struct  LIN_LinConfigParams
 
struct  LIN_OpenParams
 
struct  LIN_Object
 
struct  LIN_Config
 LIN Global Configuration. More...
 
typedef struct LIN_Config_ts * LIN_Handle
 A handle that is returned from a LIN_open() call. More...
 
typedef void * LIN_DmaChConfig
 
typedef void * LIN_DmaHandle
 

LIN/SCI Operational Mode

Enumeration defines the Operational Modes.

enum  LIN_OperationalMode { LIN_OPER_MODE_POLLING = 0x00U, LIN_OPER_MODE_INTERRUPT = 0x01U, LIN_OPER_MODE_DMA = 0x02U }
 

LIN/SCI Transfer Mode

Enumeration defines the Transfer Modes.

enum  LIN_TransferMode { LIN_TRANSFER_MODE_BLOCKING = 0x00U, LIN_TRANSFER_MODE_CALLBACK = 0x01U }
 

LIN Module Operational Mode

Enumeration defines the Operational Modes of LIN [ LIN / SCI ]

enum  LIN_HLD_ModuleMode { LIN_MODULE_OP_MODE_LIN = 0x01U, LIN_MODULE_OP_MODE_SCI = 0x00U }
 

LIN Operational Mode

Enumeration defines the LIN Mode to operate in. [ COMMANDER / RESPONDER ]

enum  LIN_HLD_LinMode { LIN_MODE_HLD_LIN_COMMANDER = 0x01U, LIN_MODE_HLD_LIN_RESPONDER = 0x00U }
 

LIN COMM Mode

Enumeration defines the Comm Mode options for LIN & SCI Mode.

enum  LIN_HLD_CommMode { LIN_COMM_HLD_LIN_ID4ID5LENCTL = 0x01U, LIN_COMM_HLD_LIN_USELENGTHVAL = 0x00U, LIN_COMM_HLD_SCI_ADDRBITMODE = 0x01U, LIN_COMM_HLD_SCI_IDLELINEMODE = 0x00U }
 

LIN Debug Mode

Enumeration defines the Debug Mode options.

enum  LIN_HLD_DebugMode { LIN_HLD_DEBUG_FROZEN = 0x00U, LIN_HLD_DEBUG_COMPLETE = 0x01U }
 

LIN Checksum Type

Enumeration defines the Checksum Type options.

enum  LIN_HLD_ChecksumType { LIN_HLD_CHECKSUM_CLASSIC = 0x00U, LIN_HLD_CHECKSUM_ENHANCED = 0x01U }
 

LIN Mask Filtering Type

Enumeration defines the Mask filtering Type options.

enum  LIN_HLD_MaskFilterType { LIN_HLD_MSG_FILTER_IDBYTE = 0x00U, LIN_HLD_MSG_FILTER_IDRESPONDER = 0x01U }
 

LIN SCI Parity Type

Enumeration defines the Parity Type options.

enum  LIN_HLD_SCIParityType { LIN_HLD_SCI_PARITY_ODD = 0x00U, LIN_HLD_SCI_PARITY_EVEN = 0x01U }
 

LIN SCI Stop Bits

Enumeration defines the Stop Bits options.

enum  LIN_HLD_SCIStopBits { LIN_HLD_SCI_STOP_BITS_1 = 0x00U, LIN_HLD_SCI_STOP_BITS_2 = 0x01U }
 

Module LoopBack Mode

Enumeration defines the Loopback Mode options.

enum  LIN_HLD_LoopbackMode { LIN_HLD_LOOPBACK_INTERNAL = 0x00U, LIN_HLD_LOOPBACK_EXTERNAL = 0x01U }
 

Module LoopBack type

Enumeration defines the Loopback Type options.

enum  LIN_HLD_LoopbackType { LIN_HLD_LOOPBACK_DIGITAL = 0x00U, LIN_HLD_LOOPBACK_ANALOG = 0x01U }
 

Module LoopBack Path in Analog loopback Mode

Enumeration defines the Loopback path Type options.

enum  LIN_HLD_LoopbackPath { LIN_HLD_ANALOG_LOOP_TX = 0x00U, LIN_HLD_ANALOG_LOOP_RX = 0x01U }
 

LIN Commander Mode Sync Delimiter

Enumeration defines LIN Commander Mode Sync Break field Length.

enum  LIN_HLD_Sync_Delimiter { LIN_HLD_SYNC_DELIMITER_LEN_1 = 0x0U, LIN_HLD_SYNC_DELIMITER_LEN_2 = 0x1U, LIN_HLD_SYNC_DELIMITER_LEN_3 = 0x2U, LIN_HLD_SYNC_DELIMITER_LEN_4 = 0x3U }
 
enum  LIN_HLD_Sync_Break {
  LIN_HLD_SYNC_BREAK_LEN_13 = 0x0U, LIN_HLD_SYNC_BREAK_LEN_14 = 0x1U, LIN_HLD_SYNC_BREAK_LEN_15 = 0x2U, LIN_HLD_SYNC_BREAK_LEN_16 = 0x3U,
  LIN_HLD_SYNC_BREAK_LEN_17 = 0x4U, LIN_HLD_SYNC_BREAK_LEN_18 = 0x5U, LIN_HLD_SYNC_BREAK_LEN_19 = 0x6U, LIN_HLD_SYNC_BREAK_LEN_20 = 0x7U
}
 

LIN/SCI Transaction Status

Enumeration defines LIN/SCI Transaction Status.

enum  LIN_HLD_Txn_Status {
  LIN_HLD_TXN_STS_SUCCESS = 0x00U, LIN_HLD_TXN_STS_FAILURE = 0x01U, LIN_HLD_TXN_STS_TIMEOUT = 0x02U, LIN_HLD_TXN_PHY_BUS_ERR = 0x03U,
  LIN_HLD_TXN_FRAMING_ERR = 0x04U, LIN_HLD_TXN_OVERRUN_ERR = 0x05U, LIN_HLD_TXN_PARITY_ERR = 0x06U, LIN_HLD_TXN_CHECKSUM_ERR = 0x07U,
  LIN_HLD_TXN_NO_RES_ERR = 0x08U, LIN_HLD_TXN_BIT_ERR = 0x09U
}
 

LIN/SCI Transaction Type

Enumeration defines LIN/SCI Transaction Types.

enum  LIN_HLD_Txn_Type { LIN_HLD_TXN_TYPE_WRITE = 0x00U, LIN_HLD_TXN_TYPE_READ = 0x01U }
 

LIN/SCI Driver State

Enumeration defines LIN/SCI Driver States.

enum  LIN_HLD_State { LIN_HLD_STATE_RESET = (uint8_t)0U, LIN_HLD_STATE_IDLE = (uint8_t)1U, LIN_HLD_STATE_BUSY = (uint8_t)2U, LIN_HLD_STATE_ERROR = (uint8_t)3U }
 

LIN Baud Configuration Parameters

Data structure defines the Baud Rate configuration parameters.

typedef void(* LIN_IdMatchCallbackFxn) (LIN_Handle handle, LIN_SCI_Frame *frame)
 The definition of a callback function used by the LIN driver when used in LIN_TRANSFER_MODE_CALLBACK. More...
 
typedef void(* LIN_TransferCompleteCallbackFxn) (LIN_Handle handle, LIN_SCI_Frame *frame)
 The definition of a callback function used by the LIN driver when used in LIN_TRANSFER_MODE_CALLBACK. More...
 

LIN Object

SCI/LIN object Used by the Driver. The application must not access any member variables of this Structure.

void LIN_init (void)
 Initialize each driver instance object and create driver lock. More...
 
void LIN_deinit (void)
 De-initialize each driver instance object and delete driver lock. More...
 
void LIN_Params_init (LIN_OpenParams *openParams)
 API to initialize the LIN_OpenParams struct to its defaults. More...
 
LIN_Handle LIN_open (uint32_t index, LIN_OpenParams *openParams)
 API to Open a given LIN Instance. More...
 
void LIN_close (LIN_Handle handle)
 API to Close the LIN Instance specified by the handle. More...
 
void LIN_SCI_Frame_init (LIN_SCI_Frame *frame)
 API to set default values of LIN_SCI_Frame in frame. More...
 
int32_t LIN_SCI_transferFrame (LIN_Handle handle, LIN_SCI_Frame *frame)
 API to initiate a LIN/SCI frame transfer. More...
 
LIN_Handle LIN_getHandle (uint32_t index)
 API to get the handle of an open LIN instance from the instance index. More...
 

Typedef Documentation

◆ LIN_Handle

typedef struct LIN_Config_ts* LIN_Handle

A handle that is returned from a LIN_open() call.

◆ LIN_DmaChConfig

typedef void* LIN_DmaChConfig

◆ LIN_DmaHandle

typedef void* LIN_DmaHandle

◆ LIN_IdMatchCallbackFxn

typedef void(* LIN_IdMatchCallbackFxn) (LIN_Handle handle, LIN_SCI_Frame *frame)

The definition of a callback function used by the LIN driver when used in LIN_TRANSFER_MODE_CALLBACK.

Parameters
handleLIN_Handle
framePointer to a LIN_SCI_Frame

◆ LIN_TransferCompleteCallbackFxn

typedef void(* LIN_TransferCompleteCallbackFxn) (LIN_Handle handle, LIN_SCI_Frame *frame)

The definition of a callback function used by the LIN driver when used in LIN_TRANSFER_MODE_CALLBACK.

Parameters
handleLIN_Handle
framePointer to a LIN_SCI_Frame

Enumeration Type Documentation

◆ LIN_OperationalMode

Enumerator
LIN_OPER_MODE_POLLING 

Module to carry out transfers in Polling Mode

LIN_OPER_MODE_INTERRUPT 

Module to carry out transfers in Interrupt Mode

LIN_OPER_MODE_DMA 

Module to carry out transfers in DMA Mode

◆ LIN_TransferMode

Enumerator
LIN_TRANSFER_MODE_BLOCKING 

Module to transfers in Blocking Mode

LIN_TRANSFER_MODE_CALLBACK 

Module to transfers in Callback Mode

◆ LIN_HLD_ModuleMode

Enumerator
LIN_MODULE_OP_MODE_LIN 

Module to Operate in LIN Mode

LIN_MODULE_OP_MODE_SCI 

Module to Operate in SCI Compatible Mode

◆ LIN_HLD_LinMode

Enumerator
LIN_MODE_HLD_LIN_COMMANDER 

Module to Operate as LIN Commander

LIN_MODE_HLD_LIN_RESPONDER 

Module to Operate as LIN Responder

◆ LIN_HLD_CommMode

Enumerator
LIN_COMM_HLD_LIN_ID4ID5LENCTL 

Module to use ID4 & ID5 for length control in LIN Mode.

LIN_COMM_HLD_LIN_USELENGTHVAL 

Module to use length value for length control in LIN Mode.

LIN_COMM_HLD_SCI_ADDRBITMODE 

Module to use Address-bit mode in SCI Mode.

LIN_COMM_HLD_SCI_IDLELINEMODE 

Module to use Idle-line mode in SCI Mode.

◆ LIN_HLD_DebugMode

Enumerator
LIN_HLD_DEBUG_FROZEN 

Freeze module during debug.

LIN_HLD_DEBUG_COMPLETE 

Complete Tx/Rx before Freezing.

◆ LIN_HLD_ChecksumType

Enumerator
LIN_HLD_CHECKSUM_CLASSIC 

Module to use Classic Checksum.

LIN_HLD_CHECKSUM_ENHANCED 

Module to use Enhanced Checksum.

◆ LIN_HLD_MaskFilterType

Enumerator
LIN_HLD_MSG_FILTER_IDBYTE 

IDBYTE fields in the LINID register are used for detecting a Match

LIN_HLD_MSG_FILTER_IDRESPONDER 

LAVETASKBYTE fields in the LINID register are used for detecting a Match

◆ LIN_HLD_SCIParityType

Enumerator
LIN_HLD_SCI_PARITY_ODD 

Module to use Odd Parity.

LIN_HLD_SCI_PARITY_EVEN 

Module to use Even Parity.

◆ LIN_HLD_SCIStopBits

Enumerator
LIN_HLD_SCI_STOP_BITS_1 

Module to use One Stop Bit.

LIN_HLD_SCI_STOP_BITS_2 

Module to use Two Stop Bits.

◆ LIN_HLD_LoopbackMode

Enumerator
LIN_HLD_LOOPBACK_INTERNAL 

Module to use Internal Loopback.

LIN_HLD_LOOPBACK_EXTERNAL 

Module to use External Loopback.

◆ LIN_HLD_LoopbackType

Enumerator
LIN_HLD_LOOPBACK_DIGITAL 

Module to use Digital Loopback.

LIN_HLD_LOOPBACK_ANALOG 

Module to use Analog Loopback.

◆ LIN_HLD_LoopbackPath

Enumerator
LIN_HLD_ANALOG_LOOP_TX 

Module to use Analog loopback through transmit Pin

LIN_HLD_ANALOG_LOOP_RX 

Module to use Analog loopback through receive Pin

◆ LIN_HLD_Sync_Delimiter

Enumerator
LIN_HLD_SYNC_DELIMITER_LEN_1 

The Sync delimiter is 1 Tbit Long

LIN_HLD_SYNC_DELIMITER_LEN_2 

The Sync delimiter is 2 Tbit Long

LIN_HLD_SYNC_DELIMITER_LEN_3 

The Sync delimiter is 3 Tbit Long

LIN_HLD_SYNC_DELIMITER_LEN_4 

The Sync delimiter is 4 Tbit Long

◆ LIN_HLD_Sync_Break

Enumerator
LIN_HLD_SYNC_BREAK_LEN_13 

The Sync Break Field is 13 Tbit Long

LIN_HLD_SYNC_BREAK_LEN_14 

The Sync Break Field is 14 Tbit Long

LIN_HLD_SYNC_BREAK_LEN_15 

The Sync Break Field is 15 Tbit Long

LIN_HLD_SYNC_BREAK_LEN_16 

The Sync Break Field is 16 Tbit Long

LIN_HLD_SYNC_BREAK_LEN_17 

The Sync Break Field is 17 Tbit Long

LIN_HLD_SYNC_BREAK_LEN_18 

The Sync Break Field is 18 Tbit Long

LIN_HLD_SYNC_BREAK_LEN_19 

The Sync Break Field is 19 Tbit Long

LIN_HLD_SYNC_BREAK_LEN_20 

The Sync Break Field is 20 Tbit Long

◆ LIN_HLD_Txn_Status

Enumerator
LIN_HLD_TXN_STS_SUCCESS 

Transaction status Success Generic

LIN_HLD_TXN_STS_FAILURE 

Transaction status Failure Generic

LIN_HLD_TXN_STS_TIMEOUT 

Transaction status Timeout

LIN_HLD_TXN_PHY_BUS_ERR 

Transaction status Physical Bus Error

LIN_HLD_TXN_FRAMING_ERR 

Transaction status Frame Error

LIN_HLD_TXN_OVERRUN_ERR 

Transaction status Overrun Error

LIN_HLD_TXN_PARITY_ERR 

Transaction status Parity Error

LIN_HLD_TXN_CHECKSUM_ERR 

Transaction status Checksum Error

LIN_HLD_TXN_NO_RES_ERR 

Transaction status No Response Error

LIN_HLD_TXN_BIT_ERR 

Transaction status Bit Error

◆ LIN_HLD_Txn_Type

Enumerator
LIN_HLD_TXN_TYPE_WRITE 

Transaction Type Write

LIN_HLD_TXN_TYPE_READ 

Transaction Type Read

◆ LIN_HLD_State

Enumerator
LIN_HLD_STATE_RESET 

Driver State Reset

LIN_HLD_STATE_IDLE 

Driver State Idle

LIN_HLD_STATE_BUSY 

Driver State Busy

LIN_HLD_STATE_ERROR 

Driver State Error

Function Documentation

◆ LIN_init()

void LIN_init ( void  )

Initialize each driver instance object and create driver lock.

◆ LIN_deinit()

void LIN_deinit ( void  )

De-initialize each driver instance object and delete driver lock.

◆ LIN_Params_init()

void LIN_Params_init ( LIN_OpenParams openParams)

API to initialize the LIN_OpenParams struct to its defaults.

Parameters
openParams[IN] Pointer to LIN_OpenParams structure to be initialized

◆ LIN_open()

LIN_Handle LIN_open ( uint32_t  index,
LIN_OpenParams openParams 
)

API to Open a given LIN Instance.

Precondition
LIN has been initialized using LIN_init()
Parameters
index[IN] Index of config to be used in the LIN_Config array
openParams[IN] Pointer to open parameters. If NULL is passed, then default values will be used.
Returns
LIN_Handle on Success or NULL in case of an error or already open.
See also
LIN_init()

◆ LIN_close()

void LIN_close ( LIN_Handle  handle)

API to Close the LIN Instance specified by the handle.

Precondition
LIN_open() has to be called first
Parameters
handle[IN] LIN_Handle returned from LIN_open()
See also
LIN_open()

◆ LIN_SCI_Frame_init()

void LIN_SCI_Frame_init ( LIN_SCI_Frame frame)

API to set default values of LIN_SCI_Frame in frame.

Parameters
frame[IN] pointer to the structure to be initialized

◆ LIN_SCI_transferFrame()

int32_t LIN_SCI_transferFrame ( LIN_Handle  handle,
LIN_SCI_Frame frame 
)

API to initiate a LIN/SCI frame transfer.

Precondition
LIN_open() has to be called first
Parameters
handle[IN] LIN_Handle returned from LIN_open()
frame[IN] Pointer to the LIN_SCI_Frame
Returns
SystemP_SUCCESS if started successfully; else error on failure
See also
LIN_open()

◆ LIN_getHandle()

LIN_Handle LIN_getHandle ( uint32_t  index)

API to get the handle of an open LIN instance from the instance index.

Parameters
index[IN] Index of config to use in the LIN_Config array
Returns
A LIN_Handle on success or a NULL on an error or if the instance index has NOT been opened yet.