AM261x MCU+ SDK  11.01.00
enet_mod_port.h File Reference

Introduction

This file contains the type definitions and helper macros that are common for host and MAC ports.

Go to the source code of this file.

Data Structures

struct  EnetPort_VlanCfg
 VLAN configuration parameters. More...
 
struct  EnetPort_TrafficShapingRates
 Traffic shaping parameters (committed and excess rates). More...
 
struct  EnetPort_CreditBasedShapingCfg
 Credit Based shaping parameters (idleSlope). More...
 
struct  EnetPort_TrafficShapingCfg
 Traffic shaping configuration for all priorities. More...
 
struct  EnetPort_PriorityMap
 Priority map. More...
 
struct  EnetPort_DscpPriorityMap
 DSCP priority map. More...
 
struct  EnetPort_MaxLen
 Maximum packet lengths for TX and RX. More...
 

Enumerations

enum  EnetPort_EgressPriorityType { ENET_EGRESS_PRI_TYPE_FIXED = 0U, ENET_EGRESS_PRI_TYPE_ESCALATE }
 Egress priority type. More...
 

Enumeration Type Documentation

◆ EnetPort_EgressPriorityType

Egress priority type.

Enumerator
ENET_EGRESS_PRI_TYPE_FIXED 

Fixed priority

ENET_EGRESS_PRI_TYPE_ESCALATE 

Escalate priority