diff --git a/source/drivers/pinmux/am64x_am243x/pinmux.c b/source/drivers/pinmux/am64x_am243x/pinmux.c
index 528882b80b..d89ed0f4bf 100644
--- a/source/drivers/pinmux/am64x_am243x/pinmux.c
+++ b/source/drivers/pinmux/am64x_am243x/pinmux.c
@@ -74,8 +74,8 @@
 /*                 Internal Function Declarations                             */
 /* ========================================================================== */
 
-static void Pinmux_lockMMR(uint32_t domainId);
-static void Pinmux_unlockMMR(uint32_t domainId);
+void Pinmux_lockMMR(uint32_t domainId);
+void Pinmux_unlockMMR(uint32_t domainId);
 
 /* ========================================================================== */
 /*                            Global Variables                                */
@@ -123,7 +123,7 @@ void Pinmux_config(const Pinmux_PerCfg_t *pinmuxCfg, uint32_t domainId)
     return;
 }
 
-static void Pinmux_lockMMR(uint32_t domainId)
+void Pinmux_lockMMR(uint32_t domainId)
 {
     uint32_t            baseAddr;
     volatile uint32_t  *kickAddr;
@@ -165,7 +165,7 @@ static void Pinmux_lockMMR(uint32_t domainId)
     return;
 }
 
-static void Pinmux_unlockMMR(uint32_t domainId)
+void Pinmux_unlockMMR(uint32_t domainId)
 {
     uint32_t            baseAddr;
     volatile uint32_t  *kickAddr;
diff --git a/source/drivers/pinmux/am64x_am243x/pinmux.h b/source/drivers/pinmux/am64x_am243x/pinmux.h
index 52d25fac9d..5fa8a082c2 100644
--- a/source/drivers/pinmux/am64x_am243x/pinmux.h
+++ b/source/drivers/pinmux/am64x_am243x/pinmux.h
@@ -1,5 +1,5 @@
 /*
- * Copyright (C) 2021 Texas Instruments Incorporated
+ * Copyright (C) 2021-23 Texas Instruments Incorporated
  *
  * Redistribution and use in source and binary forms, with or without
  * modification, are permitted provided that the following conditions
@@ -184,6 +184,7 @@ enum Pinmux_MainOffsets
     PIN_OSPI0_D6                = 0x0024,
     PIN_OSPI0_D7                = 0x0028,
     PIN_OSPI0_DQS               = 0x0008,
+    PIN_OSPI0_LBCLKO            = 0x0004,
     PIN_PRG0_MDIO0_MDC          = 0x0204,
     PIN_PRG0_MDIO0_MDIO         = 0x0200,
     PIN_PRG0_PRU0_GPO0          = 0x0160,
@@ -357,6 +358,22 @@ typedef struct Pinmux_PerCfg
  */
 void Pinmux_config(const Pinmux_PerCfg_t *pinmuxCfg, uint32_t domainId);
 
+/**
+ *  \brief  This API unlocks the PAD config control MMRs for the given domain
+ *
+ *  \param  domainId    Domain ID to unlock the PAD config MMRs.
+ *                      Refer \ref Pinmux_DomainId_t
+ */
+void Pinmux_unlockMMR(uint32_t domainId);
+
+/**
+ *  \brief  This API locks the PAD config control MMRs for the given domain
+ *
+ *  \param  domainId    Domain ID to lock the PAD config MMRs.
+ *                      Refer \ref Pinmux_DomainId_t
+ */
+void Pinmux_lockMMR(uint32_t domainId);
+
 /* ========================================================================== */
 /*                       Static Function Definitions                          */
 /* ========================================================================== */