DWC_usb3 request structure.
This structure is used to form a list of requests for USB transfers. It encapsulates the state and data associated with a single transfer request, including the underlying DWC_usb3 request data and list management structures.
Public Member Functions | |
| DWC_CIRCLEQ_ENTRY (dwc_usb3_pcd_req) entry | |
| List entry for EP queue. More... | |
Data Fields | |
| dwc_req_t | dwc_req |
| DWC_usb3 request data. More... | |
| struct usb_request | usb_req |
| USB request : Represents the USB request associated with this transfer. usb_request_t. More... | |
| dwc_usb3_pcd_req_t::DWC_CIRCLEQ_ENTRY | ( | dwc_usb3_pcd_req | ) |
List entry for EP queue.
| dwc_req_t dwc_usb3_pcd_req_t::dwc_req |
DWC_usb3 request data.
| struct usb_request dwc_usb3_pcd_req_t::usb_req |
USB request : Represents the USB request associated with this transfer. usb_request_t.