AM261x MCU+ SDK  11.00.00
dwc_usb3_dma_desc_t Struct Reference

Detailed Description

DMA Descriptor structure.

DMA Descriptor structure contains 4 quadlets: Buffer Pointer Low address, Buffer Pointer High address, Status, and Control.

Data Fields

u32 bptl
 
u32 bpth
 
u32 status
 
u32 control
 

Field Documentation

◆ bptl

u32 dwc_usb3_dma_desc_t::bptl

Buffer Pointer - Low address quadlet

◆ bpth

u32 dwc_usb3_dma_desc_t::bpth

Buffer Pointer - High address quadlet

◆ status

u32 dwc_usb3_dma_desc_t::status

Status quadlet. Fields defined in enum desc_sts_data.

◆ control

u32 dwc_usb3_dma_desc_t::control

Control quadlet. Fields defined in enum desc_ctl_data.