AM261x MCU+ SDK  11.00.00
sent_decoder.h File Reference

Go to the source code of this file.

Data Structures

struct  Sent_Obj
 SENT Wave Struct Sync Pulse: 56 ticks 4 bit Status and Message Pulse: 17-32 tick 4 bit (9:12) Data0 Field: 17-32 ticks 4 bit (5:8) Data1 Field: 17-32 ticks 4 bit (1:4) Data2 Field: 17-32 ticks 4 bit (9-12) Data3 Field: 17-32 ticks 4 bit (5-8) Data4 Field: 17-32 ticks 4 bit (1-4) Data5 Field: 17-32 ticks 4 bit CRC: 17-32 ticks. More...
 

Macros

#define MSS_CTRL_ICSSM_PRU_GPIO_OUT_CTRL_VALUE   (0x17F)
 
#define CRC4_LUT_OFFSET   (0x00U)
 
#define CH0_DATA_READY_FLAG_OFFSET   (0x00U)
 
#define CH1_DATA_READY_FLAG_OFFSET   (0x01U)
 
#define CH2_DATA_READY_FLAG_OFFSET   (0x02U)
 
#define CH3_DATA_READY_FLAG_OFFSET   (0x03U)
 
#define CH4_DATA_READY_FLAG_OFFSET   (0x04U)
 
#define CH5_DATA_READY_FLAG_OFFSET   (0x05U)
 
#define CH6_DATA_READY_FLAG_OFFSET   (0x06U)
 
#define CH7_DATA_READY_FLAG_OFFSET   (0x07U)
 
#define CH0_DATA_OFFSET   (0x40U)
 
#define CH1_DATA_OFFSET   (0x4CU)
 
#define CH2_DATA_OFFSET   (0x58U)
 
#define CH3_DATA_OFFSET   (0x64U)
 
#define CH4_DATA_OFFSET   (0x70U)
 
#define CH5_DATA_OFFSET   (0x7CU)
 
#define CH6_DATA_OFFSET   (0x88U)
 
#define CH7_DATA_OFFSET   (0x94U)
 
#define CH0_FLAG_MASK   (0xFFU)
 
#define CH1_FLAG_MASK   (0xFF00U)
 
#define CH2_FLAG_MASK   (0xFF0000U)
 
#define CH3_FLAG_MASK   (0xFF000000U)
 
#define CH4_FLAG_MASK   (0xFFU)
 
#define CH5_FLAG_MASK   (0xFF00U)
 
#define CH6_FLAG_MASK   (0xFF0000U)
 
#define CH7_FLAG_MASK   (0xFF000000U)
 
#define CONFIG_TICK_TIME_OFFSET   (0x0U)
 
#define STATUS_COM_BIT_OFFSET   (0x2U)
 
#define DATA0_OFFSET   (0x3U)
 
#define DATA1_OFFSET   (0x4U)
 
#define DATA2_OFFSET   (0x5U)
 
#define DATA3_OFFSET   (0x6U)
 
#define DATA4_OFFSET   (0x7U)
 
#define DATA5_OFFSET   (0x8U)
 
#define CRC_OFFSET   (0x9U)
 
#define ERROR_STATUS_OFFSET   (0xAU)
 

Typedefs

typedef struct Sent_Obj_s * Sent_Handle
 SENT FRame handle. More...
 

Variables

PRUICSS_Handle gPruIcss0Handle
 Global Structure pointer holding PRUSS1 memory Map. More...
 

Macro Definition Documentation

◆ MSS_CTRL_ICSSM_PRU_GPIO_OUT_CTRL_VALUE

#define MSS_CTRL_ICSSM_PRU_GPIO_OUT_CTRL_VALUE   (0x17F)

Value to be set in ICSSM_PRU0_GPIO_OUT_CTRL and ICSSM_PRU1_GPIO_OUT_CTRL registers when using pins in GPIO mode. 1 - Input 0- Output This configures PRG0_PRUx_GPIO0, PRG0_PRUx_GPIO1, PRG0_PRUx_GPIO2, PRG0_PRUx_GPIO3, PRG0_PRUx_GPIO4, PRG0_PRUx_GPIO5, PRG0_PRUx_GPIO6, PRG0_PRUx_GPIO8 as input pins.

◆ CRC4_LUT_OFFSET

#define CRC4_LUT_OFFSET   (0x00U)

◆ CH0_DATA_READY_FLAG_OFFSET

#define CH0_DATA_READY_FLAG_OFFSET   (0x00U)

◆ CH1_DATA_READY_FLAG_OFFSET

#define CH1_DATA_READY_FLAG_OFFSET   (0x01U)

◆ CH2_DATA_READY_FLAG_OFFSET

#define CH2_DATA_READY_FLAG_OFFSET   (0x02U)

◆ CH3_DATA_READY_FLAG_OFFSET

#define CH3_DATA_READY_FLAG_OFFSET   (0x03U)

◆ CH4_DATA_READY_FLAG_OFFSET

#define CH4_DATA_READY_FLAG_OFFSET   (0x04U)

◆ CH5_DATA_READY_FLAG_OFFSET

#define CH5_DATA_READY_FLAG_OFFSET   (0x05U)

◆ CH6_DATA_READY_FLAG_OFFSET

#define CH6_DATA_READY_FLAG_OFFSET   (0x06U)

◆ CH7_DATA_READY_FLAG_OFFSET

#define CH7_DATA_READY_FLAG_OFFSET   (0x07U)

◆ CH0_DATA_OFFSET

#define CH0_DATA_OFFSET   (0x40U)

◆ CH1_DATA_OFFSET

#define CH1_DATA_OFFSET   (0x4CU)

◆ CH2_DATA_OFFSET

#define CH2_DATA_OFFSET   (0x58U)

◆ CH3_DATA_OFFSET

#define CH3_DATA_OFFSET   (0x64U)

◆ CH4_DATA_OFFSET

#define CH4_DATA_OFFSET   (0x70U)

◆ CH5_DATA_OFFSET

#define CH5_DATA_OFFSET   (0x7CU)

◆ CH6_DATA_OFFSET

#define CH6_DATA_OFFSET   (0x88U)

◆ CH7_DATA_OFFSET

#define CH7_DATA_OFFSET   (0x94U)

◆ CH0_FLAG_MASK

#define CH0_FLAG_MASK   (0xFFU)

◆ CH1_FLAG_MASK

#define CH1_FLAG_MASK   (0xFF00U)

◆ CH2_FLAG_MASK

#define CH2_FLAG_MASK   (0xFF0000U)

◆ CH3_FLAG_MASK

#define CH3_FLAG_MASK   (0xFF000000U)

◆ CH4_FLAG_MASK

#define CH4_FLAG_MASK   (0xFFU)

◆ CH5_FLAG_MASK

#define CH5_FLAG_MASK   (0xFF00U)

◆ CH6_FLAG_MASK

#define CH6_FLAG_MASK   (0xFF0000U)

◆ CH7_FLAG_MASK

#define CH7_FLAG_MASK   (0xFF000000U)

◆ CONFIG_TICK_TIME_OFFSET

#define CONFIG_TICK_TIME_OFFSET   (0x0U)

◆ STATUS_COM_BIT_OFFSET

#define STATUS_COM_BIT_OFFSET   (0x2U)

◆ DATA0_OFFSET

#define DATA0_OFFSET   (0x3U)

◆ DATA1_OFFSET

#define DATA1_OFFSET   (0x4U)

◆ DATA2_OFFSET

#define DATA2_OFFSET   (0x5U)

◆ DATA3_OFFSET

#define DATA3_OFFSET   (0x6U)

◆ DATA4_OFFSET

#define DATA4_OFFSET   (0x7U)

◆ DATA5_OFFSET

#define DATA5_OFFSET   (0x8U)

◆ CRC_OFFSET

#define CRC_OFFSET   (0x9U)

◆ ERROR_STATUS_OFFSET

#define ERROR_STATUS_OFFSET   (0xAU)

Typedef Documentation

◆ Sent_Handle

typedef struct Sent_Obj_s* Sent_Handle

SENT FRame handle.

SENT Frame opaque handle used to call any SENT related APIs.

Variable Documentation

◆ gPruIcss0Handle

PRUICSS_Handle gPruIcss0Handle

Global Structure pointer holding PRUSS1 memory Map.