Flash the application binary to the device, follow the steps mentioned here (see Flash a Hello World example).
Starting OSPI Bootloader ...
KPI_DATA: [BOOTLOADER_PROFILE] Boot Media : NOR SPI FLASH
KPI_DATA: [BOOTLOADER_PROFILE] Boot Media Clock : 166.667 MHz
KPI_DATA: [BOOTLOADER_PROFILE] Boot Image Size : 6 KB
KPI_DATA: [BOOTLOADER_PROFILE] Cores present :
r5f0-0
KPI_DATA: [BOOTLOADER PROFILE] System_init : 497us
KPI_DATA: [BOOTLOADER PROFILE] Drivers_open : 96us
KPI_DATA: [BOOTLOADER PROFILE] LoadHsmRtFw : 1us
KPI_DATA: [BOOTLOADER PROFILE] Board_driversOpen : 4501us
KPI_DATA: [BOOTLOADER PROFILE] CPU load : 3607us
KPI_DATA: [BOOTLOADER PROFILE] SBL End : 8us
KPI_DATA: [BOOTLOADER_PROFILE] SBL Total Time Taken : 8712us
Image loading done, switching to application ...
OCMC benchmarking:: Board_init success
Filling up the buffers
master_task
master_task -- start sending
memcpy Exec Time I$ Miss I$ Acc INST ICM/sec INST/sec
0B 31201us 85983 1073886 2169476 3.4 85.9
100B 31901us 86247 1223635 2358979 3.3 91.3
200B 32214us 85832 1372983 2558957 3.3 98.1
400B 34200us 87916 1674185 2961071 3.2 106.9
700B 33988us 82973 2116351 3546487 3.0 128.9
1000B 36400us 85692 2579868 4161456 2.9 141.2
1500B 39516us 84308 3327332 5153546 2.6 161.1
2250B 45826us 86186 4470127 6667998 2.3 179.7
2500B 48070us 86331 4837108 7155812 2.2 183.8
4096B 59326us 85987 7234534 10351014 1.8 215.5
All tests have passed