AM263Px MCU+ SDK  10.02.00

Introduction

For more details and example usage, see SOC

Data Structures

struct  SOC_RcmClkSrcInfo
 
struct  SOC_RcmXTALInfo
 
struct  SOC_RcmADPLLJConfig_t
 
struct  SOC_RcmPllHsDivOutConfig
 

Functions

void SOC_rcmCoreApllConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Configure CORE PLL. More...
 
uint32_t SOC_rcmCoreApllRelockPreRequisite (void)
 Pre-requisite sequence to Re-configure CORE PLL. More...
 
void SOC_rcmSetR5ClockSource (uint32_t r5ClkSrc)
 Set R5 clock source. More...
 
void SOC_rcmCoreApllHSDivConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Configure CORE PLL HSDIVIDERS. More...
 
void SOC_rcmPerApllConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Configure PER PLL. More...
 
void SOC_rcmsetR5SysClock (uint32_t cr5FreqHz, uint32_t sysClkFreqHz, uint32_t cpuId)
 Set R5FSS and Sysclk frequency (Root clock configuration) More...
 
void SOC_rcmsetTraceClock (uint32_t traceFreqHz)
 Set Trace clock frequency. More...
 
void SOC_rcmsetClkoutClock (uint32_t clkout0FreqHz, uint32_t clkout1FreqHz)
 Set CLKOUT clock frequency. More...
 
int32_t SOC_rcmSetPeripheralClock (SOC_RcmPeripheralId periphId, SOC_RcmPeripheralClockSource clkSource, uint32_t freqHz)
 Set module clock (IP clock configuration) More...
 
SOC_RcmResetCause SOC_rcmGetResetCause (SOC_Rcmr5fssNum r5fssNum)
 Get R5FSS reset cause. More...
 
int32_t SOC_rcmEnablePeripheralClock (SOC_RcmPeripheralId periphId, uint32_t enable)
 Enable/disable module clock (IP clock configuration) More...
 
int32_t SOC_rcmSetR5Clock (uint32_t r5FreqHz, uint32_t sysClkFreqHz, uint32_t cpuId)
 Set R5SS0/R5SS1 and SysClk frequency. More...
 
uint32_t SOC_rcmGetR5Clock (uint32_t cpuId)
 Get R5SS0/1 frequency. More...
 
void SOC_rcmR5ConfigLockStep (uint32_t cpuId)
 Configure R5 in lock step mode. More...
 
void SOC_rcmR5ConfigDualCore (uint32_t cpuId)
 Configure R5 in dual core mode. More...
 
void SOC_rcmR5SS0TriggerReset (void)
 Trigger R5 core reset. More...
 
void SOC_rcmCoreR5FUnhalt (uint32_t cpuId)
 Unhalt R5 cores. More...
 
void SOC_rcmStartMemInitTCMA (uint32_t cpuId)
 Start memory initialization for R5 TCMA. More...
 
void SOC_rcmWaitMemInitTCMA (uint32_t cpuId)
 Wait memory initialization to complete for R5 TCMA. More...
 
void SOC_rcmStartMemInitTCMB (uint32_t cpuId)
 Start memory initialization for R5 TCMB. More...
 
void SOC_rcmWaitMemInitTCMB (uint32_t cpuId)
 Wait memory initialization to complete for R5 TCMB. More...
 
void SOC_rcmMemInitMailboxMemory (void)
 Wait memory initialization to complete for Mailbox memory. More...
 
void SOC_rcmMemInitL2Memory (void)
 Wait memory initialization to complete for L2 Bank2 and Bank3 memory. More...
 
void SOC_rcmR5SS0PowerOnReset (void)
 Reset R5SS0 Core. More...
 
void SOC_rcmR5SS1TriggerReset (void)
 Trigger R5SS1 core reset. More...
 
void SOC_rcmR5SS1PowerOnReset (void)
 Reset R5SS1 Core. More...
 
uint32_t SOC_rcmIsR5FInLockStepMode (uint32_t r5fClusterGroupId)
 Return R5SS status operating in lockstep or dual core mode. More...
 
void SOC_generateSwWarmReset (void)
 Generate SW WARM reset. More...
 
void SOC_configureWarmResetSource (uint32_t source)
 Configure WARM reset source. More...
 
SOC_WarmResetCause SOC_getWarmResetCause (void)
 Returns cause of WARM reset. More...
 
void SOC_clearWarmResetCause (void)
 Clear Reset Cause register. More...
 
void SOC_configureWarmResetOutputDelay (uint16_t opDelayValue)
 Program output delay on warm reset Pad 1. More...
 
void SOC_configureWarmResetInputRiseDelay (uint16_t inpRiseDelayValue)
 Program input rise delay on warm reset Pad 2. More...
 
void SOC_configureWarmResetInputFallDelay (uint16_t inpFallDelayValue)
 Program output delay on warm reset Pad 3. More...
 

Macros

#define SOC_RCM_FREQ_MHZ2HZ(x)   ((x) * 1000 * 1000)
 
#define SOC_RCM_FREQ_HZ2MHZ(x)   ((x) / (1000 * 1000))
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_0   (1U << 0U)
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_1   (1U << 1U)
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_2   (1U << 2U)
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_3   (1U << 3U)
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_ALL
 
#define RCM_PLL_HSDIV_OUTPUT_IDX0   (0)
 
#define RCM_PLL_HSDIV_OUTPUT_IDX1   (1)
 
#define RCM_PLL_HSDIV_OUTPUT_IDX2   (2)
 
#define RCM_PLL_HSDIV_OUTPUT_IDX3   (3)
 
#define RCM_PLL_HSDIV_OUTPUT_COUNT   (RCM_PLL_HSDIV_OUTPUT_IDX3 + 1)
 

SOC Warm Reset Causes

enum  SOC_WarmResetCause {
  SOC_WarmResetCause_POWER_ON_RESET = 0x41U, SOC_WarmResetCause_MSS_WDT0 = 0x42U, SOC_WarmResetCause_MSS_WDT1 = 0x44U, SOC_WarmResetCause_MSS_WDT2 = 0x48U,
  SOC_WarmResetCause_MSS_WDT3 = 0x50U, SOC_WarmResetCause_TOP_RCM_WARM_RESET_REQ = 0x60U, SOC_WarmResetCause_EXT_PAD_RESET = 0x40U, SOC_WarmResetCause_HSM_WDT = 0xC0U,
  SOC_WarmResetCause_DBG_RESET = 0x140U, SOC_WarmResetCause_TEMP_SENSOR0_RESET = 0x240U, SOC_WarmResetCause_TEMP_SENSOR1_RESET = 0x440U
}
 

SOC Warm Reset Sources

enum  SOC_WarmResetSource {
  SOC_WarmResetSource_PAD_BYPASS = CSL_TOP_RCM_WARM_RESET_CONFIG_PAD_BYPASS_MASK, SOC_WarmResetSource_DEBUGSS = CSL_TOP_RCM_WARM_RESET_CONFIG_DEBUGSS_RST_EN_MASK, SOC_WarmResetSource_TSENSE0 = CSL_TOP_RCM_WARM_RESET_CONFIG_TSENSE0_RST_EN_MASK, SOC_WarmResetSource_TSENSE1 = CSL_TOP_RCM_WARM_RESET_CONFIG_TSENSE1_RST_EN_MASK,
  SOC_WarmResetSource_WDOG0 = CSL_TOP_RCM_WARM_RESET_CONFIG_WDOG0_RST_EN_MASK, SOC_WarmResetSource_WDOG1 = CSL_TOP_RCM_WARM_RESET_CONFIG_WDOG1_RST_EN_MASK, SOC_WarmResetSource_WDOG2 = CSL_TOP_RCM_WARM_RESET_CONFIG_WDOG2_RST_EN_MASK, SOC_WarmResetSource_WDOG3 = CSL_TOP_RCM_WARM_RESET_CONFIG_WDOG3_RST_EN_MASK
}
 

SOC programmable values for WARM_RSTTIME1/2/3 registers and

the corresponding delays in ns/us/ms.

enum  SOC_RcmWarm_ResetTime123 {
  SOC_WARM_RESET_PAD_TIME_500NS = 0U, SOC_WARM_RESET_PAD_TIME_1US, SOC_WARM_RESET_PAD_TIME_2US, SOC_WARM_RESET_PAD_TIME_4US,
  SOC_WARM_RESET_PAD_TIME_8US, SOC_WARM_RESET_PAD_TIME_16US, SOC_WARM_RESET_PAD_TIME_32US, SOC_WARM_RESET_PAD_TIME_64US,
  SOC_WARM_RESET_PAD_TIME_128US, SOC_WARM_RESET_PAD_TIME_256US, SOC_WARM_RESET_PAD_TIME_512US, SOC_WARM_RESET_PAD_TIME_1024US,
  SOC_WARM_RESET_PAD_TIME_2048US, SOC_WARM_RESET_PAD_TIME_4096US, SOC_WARM_RESET_PAD_TIME_8192US, SOC_WARM_RESET_PAD_TIME_16384US
}
 

SOC RCM Reset Causes

enum  SOC_RcmResetCause {
  SOC_RcmResetCause_POWER_ON_RESET = 0x0U, SOC_RcmResetCause_WARM_RESET = 0x1U, SOC_RcmResetCause_STC_RESET = 0x2U, SOC_RcmResetCause_MMR_CPU0_VIM0_RESET = 0x3U,
  SOC_RcmResetCause_MMR_CPU1_VIM1_RESET = 0x4U, SOC_RcmResetCause_MMR_CPU0_RESET = 0x5U, SOC_RcmResetCause_MMR_CPU1_RESET = 0x6U, SOC_RcmResetCause_DBG_CPU0_RESET = 0x7U,
  SOC_RcmResetCause_DBG_CPU1_RESET = 0x8U, SOC_RcmResetCause_FSM_TRIGGER_RESET = 0x9U, SOC_RcmResetCause_POR_RST_CTRL0 = 0xAU, SOC_RcmResetCause_RST_CAUSE_UNKNOWN = 0xBU
}
 

SOC R5F subsystems

enum  SOC_Rcmr5fssNum { r5fss0 = 0x0U, r5fss1 = 0x1U }
 

SOC Peripheral Ids

enum  SOC_RcmPeripheralId {
  SOC_RcmPeripheralId_MCAN0, SOC_RcmPeripheralId_MCAN1, SOC_RcmPeripheralId_MCAN2, SOC_RcmPeripheralId_MCAN3,
  SOC_RcmPeripheralId_OSPI0, SOC_RcmPeripheralId_RTI0, SOC_RcmPeripheralId_RTI1, SOC_RcmPeripheralId_RTI2,
  SOC_RcmPeripheralId_RTI3, SOC_RcmPeripheralId_WDT0, SOC_RcmPeripheralId_WDT1, SOC_RcmPeripheralId_WDT2,
  SOC_RcmPeripheralId_WDT3, SOC_RcmPeripheralId_MCSPI0, SOC_RcmPeripheralId_MCSPI1, SOC_RcmPeripheralId_MCSPI2,
  SOC_RcmPeripheralId_MCSPI3, SOC_RcmPeripheralId_MCSPI4, SOC_RcmPeripheralId_MCSPI5, SOC_RcmPeripheralId_MCSPI6,
  SOC_RcmPeripheralId_MCSPI7, SOC_RcmPeripheralId_MMC0, SOC_RcmPeripheralId_ICSSM0_UART0, SOC_RcmPeripheralId_CPTS,
  SOC_RcmPeripheralId_GPMC, SOC_RcmPeripheralId_CONTROLSS_PLL, SOC_RcmPeripheralId_I2C, SOC_RcmPeripheralId_LIN0_UART0,
  SOC_RcmPeripheralId_LIN1_UART1, SOC_RcmPeripheralId_LIN2_UART2, SOC_RcmPeripheralId_LIN3_UART3, SOC_RcmPeripheralId_LIN4_UART4,
  SOC_RcmPeripheralId_LIN5_UART5, SOC_RcmPeripheralId_MCAN4, SOC_RcmPeripheralId_MCAN5, SOC_RcmPeripheralId_MCAN6,
  SOC_RcmPeripheralId_MCAN7
}
 

SOC Peripheral clock sources

enum  SOC_RcmPeripheralClockSource {
  SOC_RcmPeripheralClockSource_XTALCLK, SOC_RcmPeripheralClockSource_SYS_CLK, SOC_RcmPeripheralClockSource_WUCPUCLK, SOC_RcmPeripheralClockSource_EXT_REFCLK,
  SOC_RcmPeripheralClockSource_RCCLK10M, SOC_RcmPeripheralClockSource_RCCLK32K, SOC_RcmPeripheralClockSource_CTPS_GENF0, SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT0,
  SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT1, SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT2, SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT0, SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT1
}
 

SOC PLL frequency output IDs

enum  SOC_RcmPllFoutFreqId { RCM_PLL_FOUT_FREQID_CLK_2000MHZ, RCM_PLL_FOUT_FREQID_CLK_1920MHZ, RCM_PLL_FOUT_FREQID_CLK_800MHZ }
 

SOC XTAL frequency IDs

enum  SOC_RcmXtalFreqId { RCM_XTAL_FREQID_CLK_25MHZ }
 
enum  SOC_RcmPllId {
  RCM_PLLID_CORE, RCM_PLLID_PER, RCM_PLLID_XTALCLK, RCM_PLLID_WUCPUCLK,
  RCM_PLLID_RCCLK32K, RCM_PLLID_RCCLK10M, RCM_PLLID_EXTREFCLK
}
 

SOC HSDIVIDER IDs

enum  SOC_RcmPllHSDIVOutId { RCM_PLLHSDIV_OUT_0, RCM_PLLHSDIV_OUT_1, RCM_PLLHSDIV_OUT_2, RCM_PLLHSDIV_OUT_NONE }
 

Macro Definition Documentation

◆ SOC_RCM_FREQ_MHZ2HZ

#define SOC_RCM_FREQ_MHZ2HZ (   x)    ((x) * 1000 * 1000)

◆ SOC_RCM_FREQ_HZ2MHZ

#define SOC_RCM_FREQ_HZ2MHZ (   x)    ((x) / (1000 * 1000))

◆ RCM_PLL_HSDIV_OUTPUT_ENABLE_0

#define RCM_PLL_HSDIV_OUTPUT_ENABLE_0   (1U << 0U)

◆ RCM_PLL_HSDIV_OUTPUT_ENABLE_1

#define RCM_PLL_HSDIV_OUTPUT_ENABLE_1   (1U << 1U)

◆ RCM_PLL_HSDIV_OUTPUT_ENABLE_2

#define RCM_PLL_HSDIV_OUTPUT_ENABLE_2   (1U << 2U)

◆ RCM_PLL_HSDIV_OUTPUT_ENABLE_3

#define RCM_PLL_HSDIV_OUTPUT_ENABLE_3   (1U << 3U)

◆ RCM_PLL_HSDIV_OUTPUT_ENABLE_ALL

#define RCM_PLL_HSDIV_OUTPUT_ENABLE_ALL
Value:
RCM_PLL_HSDIV_OUTPUT_ENABLE_1 | \
RCM_PLL_HSDIV_OUTPUT_ENABLE_2 | \
RCM_PLL_HSDIV_OUTPUT_ENABLE_3)

◆ RCM_PLL_HSDIV_OUTPUT_IDX0

#define RCM_PLL_HSDIV_OUTPUT_IDX0   (0)

◆ RCM_PLL_HSDIV_OUTPUT_IDX1

#define RCM_PLL_HSDIV_OUTPUT_IDX1   (1)

◆ RCM_PLL_HSDIV_OUTPUT_IDX2

#define RCM_PLL_HSDIV_OUTPUT_IDX2   (2)

◆ RCM_PLL_HSDIV_OUTPUT_IDX3

#define RCM_PLL_HSDIV_OUTPUT_IDX3   (3)

◆ RCM_PLL_HSDIV_OUTPUT_COUNT

#define RCM_PLL_HSDIV_OUTPUT_COUNT   (RCM_PLL_HSDIV_OUTPUT_IDX3 + 1)

Enumeration Type Documentation

◆ SOC_WarmResetCause

Enumerator
SOC_WarmResetCause_POWER_ON_RESET 

Value specifying Power ON Reset.

SOC_WarmResetCause_MSS_WDT0 

Value specifying MSS WDT0.

SOC_WarmResetCause_MSS_WDT1 

Value specifying MSS WDT1.

SOC_WarmResetCause_MSS_WDT2 

Value specifying MSS WDT2.

SOC_WarmResetCause_MSS_WDT3 

Value specifying MSS WDT3.

SOC_WarmResetCause_TOP_RCM_WARM_RESET_REQ 

Value specifying Software Warm Reset.

SOC_WarmResetCause_EXT_PAD_RESET 

Value specifying External Pad Reset.

SOC_WarmResetCause_HSM_WDT 

Value specifying HSM WDT.

SOC_WarmResetCause_DBG_RESET 

Value specifying Debugger Reset.

SOC_WarmResetCause_TEMP_SENSOR0_RESET 

Value specifying Temperature Sensor0 Reset.

SOC_WarmResetCause_TEMP_SENSOR1_RESET 

Value specifying Temperature Sensor1 Reset.

◆ SOC_WarmResetSource

Enumerator
SOC_WarmResetSource_PAD_BYPASS 

Value specifying Pad Warm Reset pin.

SOC_WarmResetSource_DEBUGSS 

Value specifying DebugSS.

SOC_WarmResetSource_TSENSE0 

Value specifying Temperature Sensor 0.

SOC_WarmResetSource_TSENSE1 

Value specifying Temperature Sensor 1.

SOC_WarmResetSource_WDOG0 

Value specifying Watchdog 0.

SOC_WarmResetSource_WDOG1 

Value specifying Watchdog 1.

SOC_WarmResetSource_WDOG2 

Value specifying Watchdog 2.

SOC_WarmResetSource_WDOG3 

Value specifying Watchdog 3.

◆ SOC_RcmWarm_ResetTime123

Enumerator
SOC_WARM_RESET_PAD_TIME_500NS 

Delay Value specifying in time 500ns.

SOC_WARM_RESET_PAD_TIME_1US 

Delay Value specifying in time 1us.

SOC_WARM_RESET_PAD_TIME_2US 

Delay Value specifying in time 2us.

SOC_WARM_RESET_PAD_TIME_4US 

Delay Value specifying in time 4us.

SOC_WARM_RESET_PAD_TIME_8US 

Delay Value specifying in time 8us.

SOC_WARM_RESET_PAD_TIME_16US 

Delay Value specifying in time 16us.

SOC_WARM_RESET_PAD_TIME_32US 

Delay Value specifying in time 32us.

SOC_WARM_RESET_PAD_TIME_64US 

Delay Value specifying in time 64us.

SOC_WARM_RESET_PAD_TIME_128US 

Delay Value specifying in time 128us.

SOC_WARM_RESET_PAD_TIME_256US 

Delay Value specifying in time 256us.

SOC_WARM_RESET_PAD_TIME_512US 

Delay Value specifying in time 512us.

SOC_WARM_RESET_PAD_TIME_1024US 

Delay Value specifying in time 1024us.

SOC_WARM_RESET_PAD_TIME_2048US 

Delay Value specifying in time 2048us.

SOC_WARM_RESET_PAD_TIME_4096US 

Delay Value specifying in time 4096us.

SOC_WARM_RESET_PAD_TIME_8192US 

Delay Value specifying in time 8192us.

SOC_WARM_RESET_PAD_TIME_16384US 

Delay Value specifying in time 16384us.

◆ SOC_RcmResetCause

Enumerator
SOC_RcmResetCause_POWER_ON_RESET 

Value specifying Power ON Reset.

SOC_RcmResetCause_WARM_RESET 

Value specifying Warm Reset.

SOC_RcmResetCause_STC_RESET 

Value specifying STC Reset.

SOC_RcmResetCause_MMR_CPU0_VIM0_RESET 

Value specifying R5 Core A Subsytem Reset.

SOC_RcmResetCause_MMR_CPU1_VIM1_RESET 

Value specifying R5 Core B Subsytem Reset.

SOC_RcmResetCause_MMR_CPU0_RESET 

Value specifying R5 Core A (core only) Reset.

SOC_RcmResetCause_MMR_CPU1_RESET 

Value specifying R5 Core B (core only) Reset.

SOC_RcmResetCause_DBG_CPU0_RESET 

Value specifying R5 Core A Debug Reset.

SOC_RcmResetCause_DBG_CPU1_RESET 

Value specifying R5 Core B Debug Reset.

SOC_RcmResetCause_FSM_TRIGGER_RESET 

Value specifying R5 Reset due to FSM Trigger.

SOC_RcmResetCause_POR_RST_CTRL0 

Value specifying R5 Reset due to write to debug POR RST CTRL Reg.

SOC_RcmResetCause_RST_CAUSE_UNKNOWN 

Value specifying R5 Reset due to Unknown reason.

◆ SOC_Rcmr5fssNum

Enumerator
r5fss0 

Value specifying Power ON Reset.

r5fss1 

Value specifying Warm Reset.

◆ SOC_RcmPeripheralId

Enumerator
SOC_RcmPeripheralId_MCAN0 

Value specifying MCAN0.

SOC_RcmPeripheralId_MCAN1 

Value specifying MCAN1.

SOC_RcmPeripheralId_MCAN2 

Value specifying MCAN2.

SOC_RcmPeripheralId_MCAN3 

Value specifying MCAN3.

SOC_RcmPeripheralId_OSPI0 

Value specifying OSPI0.

SOC_RcmPeripheralId_RTI0 

Value specifying RTI0.

SOC_RcmPeripheralId_RTI1 

Value specifying RTI1.

SOC_RcmPeripheralId_RTI2 

Value specifying RTI2.

SOC_RcmPeripheralId_RTI3 

Value specifying RTI3.

SOC_RcmPeripheralId_WDT0 

Value specifying WDT0.

SOC_RcmPeripheralId_WDT1 

Value specifying WDT1.

SOC_RcmPeripheralId_WDT2 

Value specifying WDT2.

SOC_RcmPeripheralId_WDT3 

Value specifying WDT3.

SOC_RcmPeripheralId_MCSPI0 

Value specifying MCSPI0.

SOC_RcmPeripheralId_MCSPI1 

Value specifying MCSPI1.

SOC_RcmPeripheralId_MCSPI2 

Value specifying MCSPI2.

SOC_RcmPeripheralId_MCSPI3 

Value specifying MCSPI3.

SOC_RcmPeripheralId_MCSPI4 

Value specifying MCSPI4.

SOC_RcmPeripheralId_MCSPI5 

Value specifying MCSPI5.

SOC_RcmPeripheralId_MCSPI6 

Value specifying MCSPI6.

SOC_RcmPeripheralId_MCSPI7 

Value specifying MCSPI7.

SOC_RcmPeripheralId_MMC0 

Value specifying MMC0.

SOC_RcmPeripheralId_ICSSM0_UART0 

Value specifying ICSSM0_UART0.

SOC_RcmPeripheralId_CPTS 

Value specifying CPTS.

SOC_RcmPeripheralId_GPMC 

Value specifying GPMC.

SOC_RcmPeripheralId_CONTROLSS_PLL 

Value specifying CONTROLSS_PLL.

SOC_RcmPeripheralId_I2C 

Value specifying I2C.

SOC_RcmPeripheralId_LIN0_UART0 

Value specifying LIN0_UART0.

SOC_RcmPeripheralId_LIN1_UART1 

Value specifying LIN1_UART1.

SOC_RcmPeripheralId_LIN2_UART2 

Value specifying LIN2_UART2.

SOC_RcmPeripheralId_LIN3_UART3 

Value specifying LIN3_UART3.

SOC_RcmPeripheralId_LIN4_UART4 

Value specifying LIN4_UART4.

SOC_RcmPeripheralId_LIN5_UART5 

Value specifying LIN5_UART5.

SOC_RcmPeripheralId_MCAN4 

Value specifying MCAN4.

SOC_RcmPeripheralId_MCAN5 

Value specifying MCAN5.

SOC_RcmPeripheralId_MCAN6 

Value specifying MCAN6.

SOC_RcmPeripheralId_MCAN7 

Value specifying MCAN7.

◆ SOC_RcmPeripheralClockSource

Enumerator
SOC_RcmPeripheralClockSource_XTALCLK 

Value specifying Crystal Clock.

SOC_RcmPeripheralClockSource_SYS_CLK 

Value specifying System Clock (200Mhz)

SOC_RcmPeripheralClockSource_WUCPUCLK 

Value specifying wake up clock.

SOC_RcmPeripheralClockSource_EXT_REFCLK 

Value specifying external reference clock.

SOC_RcmPeripheralClockSource_RCCLK10M 

Value specifying RC clock (10MHz)

SOC_RcmPeripheralClockSource_RCCLK32K 

Value specifying RC clock (32KHz)

SOC_RcmPeripheralClockSource_CTPS_GENF0 

Value specifying CPTS GENF0 clock.

SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT0 

Value specifying PLL Core Clock Out 0 (400 Mhz)

SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT1 

Value specifying PLL Core Clock Out 1 (500 Mhz)

SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT2 

Value specifying PLL Core Clock Out 2 (400 Mhz)

SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT0 

Value specifying PLL Core Clock Out 0 (160 Mhz)

SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT1 

Value specifying PLL Core Clock Out 1 (192 Mhz)

◆ SOC_RcmPllFoutFreqId

Enumerator
RCM_PLL_FOUT_FREQID_CLK_2000MHZ 

Value specifying PLL output frequency 2000MHz.

RCM_PLL_FOUT_FREQID_CLK_1920MHZ 

Value specifying PLL output frequency 1920MHz.

RCM_PLL_FOUT_FREQID_CLK_800MHZ 

Value specifying PLL output frequency 800MHz.

◆ SOC_RcmXtalFreqId

Enumerator
RCM_XTAL_FREQID_CLK_25MHZ 

Value specifying XTAL frequency 25MHZ.

◆ SOC_RcmPllId

Enumerator
RCM_PLLID_CORE 
RCM_PLLID_PER 
RCM_PLLID_XTALCLK 
RCM_PLLID_WUCPUCLK 
RCM_PLLID_RCCLK32K 
RCM_PLLID_RCCLK10M 
RCM_PLLID_EXTREFCLK 

◆ SOC_RcmPllHSDIVOutId

Enumerator
RCM_PLLHSDIV_OUT_0 

Value specifying HSDIVIDER 0.

RCM_PLLHSDIV_OUT_1 

Value specifying HSDIVIDER 1.

RCM_PLLHSDIV_OUT_2 

Value specifying HSDIVIDER 2.

RCM_PLLHSDIV_OUT_NONE 

Value specifying invalid/no HSDIVIDER ID.

Function Documentation

◆ SOC_rcmCoreApllConfig()

void SOC_rcmCoreApllConfig ( SOC_RcmPllFoutFreqId  outFreqId,
SOC_RcmPllHsDivOutConfig hsDivCfg 
)

Configure CORE PLL.

Parameters
outFreqId[in] PLL output frequency ID. Enumberation: SOC_RcmPllFoutFreqId
*hsDivCfg[in] HSDIVIDER configuration

◆ SOC_rcmCoreApllRelockPreRequisite()

uint32_t SOC_rcmCoreApllRelockPreRequisite ( void  )

Pre-requisite sequence to Re-configure CORE PLL.

◆ SOC_rcmSetR5ClockSource()

void SOC_rcmSetR5ClockSource ( uint32_t  r5ClkSrc)

Set R5 clock source.

◆ SOC_rcmCoreApllHSDivConfig()

void SOC_rcmCoreApllHSDivConfig ( SOC_RcmPllFoutFreqId  outFreqId,
SOC_RcmPllHsDivOutConfig hsDivCfg 
)

Configure CORE PLL HSDIVIDERS.

Parameters
outFreqId[in] PLL output frequency ID. Enumberation: SOC_RcmPllFoutFreqId
*hsDivCfg[in] HSDIVIDER configuration

◆ SOC_rcmPerApllConfig()

void SOC_rcmPerApllConfig ( SOC_RcmPllFoutFreqId  outFreqId,
SOC_RcmPllHsDivOutConfig hsDivCfg 
)

Configure PER PLL.

Parameters
outFreqId[in] PLL output frequency ID. Enumberation: SOC_RcmPllFoutFreqId
*hsDivCfg[in] HSDIVIDER configuration

◆ SOC_rcmsetR5SysClock()

void SOC_rcmsetR5SysClock ( uint32_t  cr5FreqHz,
uint32_t  sysClkFreqHz,
uint32_t  cpuId 
)

Set R5FSS and Sysclk frequency (Root clock configuration)

Parameters
cr5FreqHz[in] R5F frequency
sysClkFreqHz[in] SYSCLK frequency
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.

◆ SOC_rcmsetTraceClock()

void SOC_rcmsetTraceClock ( uint32_t  traceFreqHz)

Set Trace clock frequency.

Parameters
traceFreqHz[in] Trace frequency

◆ SOC_rcmsetClkoutClock()

void SOC_rcmsetClkoutClock ( uint32_t  clkout0FreqHz,
uint32_t  clkout1FreqHz 
)

Set CLKOUT clock frequency.

Parameters
clkout0FreqHz[in] CLKOUT0 frequency
clkout1FreqHz[in] CLKOUT1 frequency

◆ SOC_rcmSetPeripheralClock()

int32_t SOC_rcmSetPeripheralClock ( SOC_RcmPeripheralId  periphId,
SOC_RcmPeripheralClockSource  clkSource,
uint32_t  freqHz 
)

Set module clock (IP clock configuration)

 This API programs the Clock Source Selection and Clock divider values
 for a specified peripheral Id.
Parameters
periphId[in] Peripheral ID
clkSource[in] Clock source
freqHz[in] Frequency
Returns
SystemP_SUCCESS Module clock is set
SystemP_FAILURE Module clock could not be set

◆ SOC_rcmGetResetCause()

SOC_RcmResetCause SOC_rcmGetResetCause ( SOC_Rcmr5fssNum  r5fssNum)

Get R5FSS reset cause.

 This API returns the reset cause for R5 core. It also clears the Reset
 cause.
Parameters
r5fssNum[in] R5FSS0 or R5FSS1
Returns
SOC_RcmResetCause reset cause

◆ SOC_rcmEnablePeripheralClock()

int32_t SOC_rcmEnablePeripheralClock ( SOC_RcmPeripheralId  periphId,
uint32_t  enable 
)

Enable/disable module clock (IP clock configuration)

 This API programs the IP clock gates
 for a specified peripheral Id.
Parameters
periphId[in] Peripheral ID
enable[in] ungate (1)/gate clock (0)
Returns
SystemP_SUCCESS Module clock is set
SystemP_FAILURE Module clock could not be set

◆ SOC_rcmSetR5Clock()

int32_t SOC_rcmSetR5Clock ( uint32_t  r5FreqHz,
uint32_t  sysClkFreqHz,
uint32_t  cpuId 
)

Set R5SS0/R5SS1 and SysClk frequency.

Parameters
r5FreqHz[in] R5 frequency, in Hz
sysClkFreqHz[in] SysClk frequency, in Hz
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.
Returns
SystemP_SUCCESS on success, else failure

◆ SOC_rcmGetR5Clock()

uint32_t SOC_rcmGetR5Clock ( uint32_t  cpuId)

Get R5SS0/1 frequency.

Parameters
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.
Returns
R5 frequency, in Hz

◆ SOC_rcmR5ConfigLockStep()

void SOC_rcmR5ConfigLockStep ( uint32_t  cpuId)

Configure R5 in lock step mode.

Parameters
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.

◆ SOC_rcmR5ConfigDualCore()

void SOC_rcmR5ConfigDualCore ( uint32_t  cpuId)

Configure R5 in dual core mode.

Parameters
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.

◆ SOC_rcmR5SS0TriggerReset()

void SOC_rcmR5SS0TriggerReset ( void  )

Trigger R5 core reset.

◆ SOC_rcmCoreR5FUnhalt()

void SOC_rcmCoreR5FUnhalt ( uint32_t  cpuId)

Unhalt R5 cores.

Parameters
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.

◆ SOC_rcmStartMemInitTCMA()

void SOC_rcmStartMemInitTCMA ( uint32_t  cpuId)

Start memory initialization for R5 TCMA.

Parameters
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.

◆ SOC_rcmWaitMemInitTCMA()

void SOC_rcmWaitMemInitTCMA ( uint32_t  cpuId)

Wait memory initialization to complete for R5 TCMA.

Parameters
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.

◆ SOC_rcmStartMemInitTCMB()

void SOC_rcmStartMemInitTCMB ( uint32_t  cpuId)

Start memory initialization for R5 TCMB.

Parameters
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.

◆ SOC_rcmWaitMemInitTCMB()

void SOC_rcmWaitMemInitTCMB ( uint32_t  cpuId)

Wait memory initialization to complete for R5 TCMB.

Parameters
cpuId[in] Cpu Id. Refer CSL_CoreID for applicable values.

◆ SOC_rcmMemInitMailboxMemory()

void SOC_rcmMemInitMailboxMemory ( void  )

Wait memory initialization to complete for Mailbox memory.

◆ SOC_rcmMemInitL2Memory()

void SOC_rcmMemInitL2Memory ( void  )

Wait memory initialization to complete for L2 Bank2 and Bank3 memory.

◆ SOC_rcmR5SS0PowerOnReset()

void SOC_rcmR5SS0PowerOnReset ( void  )

Reset R5SS0 Core.

◆ SOC_rcmR5SS1TriggerReset()

void SOC_rcmR5SS1TriggerReset ( void  )

Trigger R5SS1 core reset.

◆ SOC_rcmR5SS1PowerOnReset()

void SOC_rcmR5SS1PowerOnReset ( void  )

Reset R5SS1 Core.

◆ SOC_rcmIsR5FInLockStepMode()

uint32_t SOC_rcmIsR5FInLockStepMode ( uint32_t  r5fClusterGroupId)

Return R5SS status operating in lockstep or dual core mode.

Parameters
r5fClusterGroupId[in] R5F Cluster Group Id. Refer CSL_ArmR5ClusterGroupID for applicable values.
Returns
R5SS operating in lockstep or dual core mode

◆ SOC_generateSwWarmReset()

void SOC_generateSwWarmReset ( void  )

Generate SW WARM reset.

◆ SOC_configureWarmResetSource()

void SOC_configureWarmResetSource ( uint32_t  source)

Configure WARM reset source.

Parameters
source[in] WARM reset source. User needs to set the source as multibit and program only the required fields.

◆ SOC_getWarmResetCause()

SOC_WarmResetCause SOC_getWarmResetCause ( void  )

Returns cause of WARM reset.

Returns
cause of WARM reset.

◆ SOC_clearWarmResetCause()

void SOC_clearWarmResetCause ( void  )

Clear Reset Cause register.

◆ SOC_configureWarmResetOutputDelay()

void SOC_configureWarmResetOutputDelay ( uint16_t  opDelayValue)

Program output delay on warm reset Pad 1.

Parameters
opDelayValue[in] Programmable delay value. Refer SOC_RcmWarm_ResetTime123_t

◆ SOC_configureWarmResetInputRiseDelay()

void SOC_configureWarmResetInputRiseDelay ( uint16_t  inpRiseDelayValue)

Program input rise delay on warm reset Pad 2.

Parameters
inpRiseDelayValue[in] Programmable delay value. Refer SOC_RcmWarm_ResetTime123_t

◆ SOC_configureWarmResetInputFallDelay()

void SOC_configureWarmResetInputFallDelay ( uint16_t  inpFallDelayValue)

Program output delay on warm reset Pad 3.

Parameters
inpFallDelayValue[in] Programmable delay value. Refer SOC_RcmWarm_ResetTime123_t
RCM_PLL_HSDIV_OUTPUT_ENABLE_0
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_0
Definition: soc_rcm.h:619