Data Fields | |
| PRUICSS_Handle | pruicssHandle |
| ICSS_EMAC_Handle | emacHandle |
| TimeSync_ParamsHandle_t | timeSyncHandle |
| cipSyncConfig_t | cipSyncObj |
| uint8_t | tempFrame [ICSS_EMAC_MAXMTU] |
| EIP_DLRHandle | dlrHandle |
| PRUICSS_Handle eip_Config::pruicssHandle |
| ICSS_EMAC_Handle eip_Config::emacHandle |
| TimeSync_ParamsHandle_t eip_Config::timeSyncHandle |
| cipSyncConfig_t eip_Config::cipSyncObj |
| uint8_t eip_Config::tempFrame[ICSS_EMAC_MAXMTU] |
Temporary placeholder to copy packets
| EIP_DLRHandle eip_Config::dlrHandle |