Supported Functionality grouped per Conformance Class, as per PNIO-CCs_7042_V11_Mar11.pdf
| Feature | Description | Relevant Conformance Class | Implementation |
|---|---|---|---|
| PROFINET Specification Version | 2.44 | ||
| PROFINET GSDML Specification Version | 2.44 | ||
| Netload Class | I, II, III | ||
| Mandatory Features CC-A | |||
| Real Time Cyclic - Class 1 | Unsynchronized real time cyclic protocol | CC-A,B,C | Yes |
| Real Time Acyclic | Real time acyclic protocol | CC-A,B,C | Yes |
| Device diagnostics/Alarms | Diagnostics & Maintenance Alarms | CC-A,B,C | Yes |
| Device identification (I&M0) | Supported mandatory Identification Records | CC-A,B,C | Yes |
| Neighboorhood detection | LLDP protocol | CC-A,B,C | Yes |
| Port-related network statuses via PROFINET | PDEV records | CC-A,B,C | Yes |
| Optional Features CC-A | |||
| Extended Identification & Maintenance | Supported Extended I&M Records | CC-A,B,C | I&M1, 2, 3, 4 |
| Not Supported Extended I&M Records | CC-A,B,C | I&M5 | |
| Shared Input | Multiple access to inputs by various controllers | CC-A,B,C | Yes |
| Shared device | Distribution of device functions to various controllers | CC-A,B,C | Yes |
| Device-to-Device communication | Direct communication between IO-Devices | CC-A,B,C | No |
| Mandatory Features CC-B | |||
| Network diagnostics | SNMP protocol | CC-B,C | Yes |
| Optional Features CC-B | |||
| Name assignment via DCP, PDEV | Automatic addressing of devices after device replacement | CC-B,C | Yes |
| Configuration in Run (CiR) | Configuration changes during operation | CC-B,C | Yes |
| Time stamping | Time stamping of I/O data | CC-B,C | Yes |
| Fibre-optic cable Support | Fiber-optic cable diagnostics for POF/HCS | CC-B,C | No |
| Fast Start-Up | Fast start-up after voltage recovery for switching operations | CC-B | Yes |
| Media redundancy protocol | Higher availability through ring redundancy | CC-B | Yes |
| System redundancy (mandatory for PA only) | System redundancy with two I/O Controllers | CC-B | Yes |
| Mandatory Features CC-C | |||
| PROFINET with IRT | Bandwidth reservation with update rates of 500 us and higher | CC-C | Yes |
| PROFINET with IRT | Bandwidth reservation with update rates of 250 us | CC-C | In Progress |
| Optional Features CC-C | |||
| PROFINET with IRT | Isochronous operation | CC-C | Yes |
| Update rates less than 250 us | CC-C | No | |
| DFP | Optimized IRT mode for line topologies | CC-C | No |
| Two-way transmission, MRPD | Higher availability through harmonious redundancy switchover | CC-C | No |
*Number of slots, cyclic data and possibly AR may affect the possible cycle time.
| Feature | Description | Setting |
|---|---|---|
| Process Data Image | Cyclic Input Data | 1440 Bytes |
| Cyclic Output Data | 1440 Bytes | |
| Supported I/O Data at 8ms cycle time | 1440 Bytes | |
| Supported I/O Data at 4ms cycle time | 1440 Bytes | |
| Supported I/O Data at 1ms cycle time | 1440 Bytes | |
| Application Relations | 8 Application Relations per PRU ICSS | 8 I/O Connections, 1 Supervisor, 1 Supervisor-DA |
| Input Output Communication Relations | 8 | |
| Consumer Protocol Machines (CPM) | 8 | |
| Provider Protocol Machines (PPM) | 8 | |
| Supported Subslots per Application Relation | 90* | |
| The following rule applies to the configuration of IO data in combination with the number of Application Relationships (AR) | AR Number <= 2 | 2 PPM, 2 CPM, Data length: 1440 Bytes |
| 2 < AR Number <= 4 | 4 PPM, 4 CPM, Data length: 720 Bytes (1440/2) | |
| 4 < AR Number <= 8 | 8 PPM, 8 CPM, Data length: 360 Bytes (1440/4) | |
| Diagnosis Entries | Supported Number of Diagnosis Records | User-defined |
| EtherNet Link | Supported Baud rates | 100Mbit/s |
| Supported Duplex Modes | Full | |
| Memory Consumption | Read Only Memory | 961182 Bytes |
| Random Access Memory | 1294356 Bytes | |
| Total Memory | 2255538 Bytes | |
| CPU Load | Average CPU-Load on R5F core | 5 % |
| FSU Time | Time required to startup when "prioritized startup" option is activated | 460 ms |
*Number of subslots can be extended upon customer request.