PROFINET Device4.2.0
 
Loading...
Searching...
No Matches

◆ PN_API_IOD_ArType_t

AR type.

Enumerator
PN_API_IOD_ArTypeSingle 

IO controller single AR

PN_API_IOD_ArTypeSupervisor 

IO supervisor single AR

PN_API_IOD_ArTypeSingleRtc3 

IO controller single AR using RT_CLASS_3

PN_API_IOD_ArTypeSingleSysRedundancy 

IO controller system redundancy AR, uses system system redundancy or configures it during runtime

PN_API_IOD_ArTypeReserved 

Reserved for future use