This structure is used to store wireless port status. More...
#include <IOLM_SMI_Types.h>
Data Fields | |
| INT16U | u16ArgBlockID |
| Big endian. | |
| INT8U | u8PortStatusInfo |
| IOLM_SMI_EPortStatus. | |
| INT8U | u8PortQualityInfo |
| INT8U | u8RevisionID |
| INT8U | u8ConnectionQuality |
| INT8U | u8MasterCycleTime |
| INT8U | u8InputDataLength |
| INT8U | u8OutputDataLength |
| INT16U | u16VendorID |
| Big endian. | |
| INT32U | u32DeviceID |
| Big endian. | |
| INT8U | u8NumberOfDiags |
| INT8U | au8DiagData [(3) *5] |
| INT8U | u8WMasterCycleTimePDOut |
| INT8U | u8WMasterCycleTimePDIn |
This structure is used to store wireless port status.
The ArgBlockID(IOLM_SMI_EArgBlockID) for this struct is IOLM_SMI_eArgBlockID_WPortStatusList = 0x9002.