IO-Link Master2.02.03
 
Loading...
Searching...
No Matches
IOLM_SMI_SPortInstance Struct Reference

Data Fields

INT8U u8PortStatusInfo
 
INT8U u8PortQualityInfo
 
INT8U u8DiagEntries
 
INT8U au8DiagEvents [(3) *5]
 
IOLM_SMI_SJobList suFastQueue
 For attributes without delayed response.
 
IOLM_SMI_SJobList suSlowQueue
 For ISDU read/write with delayed response.
 
INT16U u16ISDUIndex
 
INT8U u8ISDUSubIndex
 
IOL_EIQMode eIQMode
 
INT8U u8PortQualifier
 
INT8U u8PortOE
 
INT8U u8LastPDInReqClient
 
IOLM_SMI_SPDIn suLastPDInBuffer
 
INT8U u8PDInOffset
 Offset of non safe input Process Data.
 
INT8U u8PDOutOffset
 Offset of non safe output Process Data.
 
INT8U u8InputDataLength
 Input data length.
 
INT8U u8OutputDataLength
 Output data length.
 
INT8U au8PDOutCache [(32)]
 Cache Process Data.
 
INT8U u8PDOutIQ
 Latest state of IQ out.
 
TBOOL boRegTestEnabled
 
IOLM_EDSActivationState eDSActState
 
IOLM_EDSMode eDSMode
 
INT8U u8StackPortStatusInfo
 
INT8U au8SerialNumber [(16)]
 
TBOOL boSerialNumberSet
 
TBOOL boDeviceEventActive
 
TBOOL boDSActive