This structure is used for FS Process Data output. More...
#include <IOLM_SMI_ExtTypes.h>
Data Fields | |
| INT16U | u16ArgBlockID |
| Big endian. | |
| INT8U | u8SetSD |
| Safe data setting. | |
| INT8U | u8OperatorAck |
| Operator acknowledge. | |
| INT8U | u8FSOutputDataLength |
| INT8U | au8FSData [25] |
| FS output data length in bytes. | |
This structure is used for FS Process Data output.
The ArgBlockID(IOLM_SMI_EArgBlockID) for this struct is IOLM_SMI_eArgBlockID_FSPDOut = 0xB102.
| INT8U IOLM_SMI_SFSPDOut::au8FSData[25] |
FS output data length in bytes.
25 bytes.