IO-Link Master2.02.03
 
Loading...
Searching...
No Matches
IOLM_SMI_SFSPDInOut Struct Reference

This structure is used for FS Process Data input and output read back. More...

#include <IOLM_SMI_Types.h>

Data Fields

INT16U u16ArgBlockID
 Big endian.
 
INT8U u8PQI
 Process Data qualifier.
 
INT8U u8OE
 Output enable.
 
INT8U au8Data [2 *(32+2)]
 SPDUin len + nsr pd input len + data + SPDUout len + nsr PD output len + data.
 

Detailed Description

This structure is used for FS Process Data input and output read back.

The ArgBlockID(IOLM_SMI_EArgBlockID) for this struct is IOLM_SMI_eArgBlockID_FSPDInOut = 0x1103.