Data Fields | ||
| struct { | ||
| bool isInitialized | ||
| uint16_t input_point_count | ||
| uint16_t input_point_assembly_lenght | ||
| } | inputPoint | |
| struct { | ||
| bool isInitialized | ||
| uint16_t output_point_count | ||
| uint16_t output_point_assembly_lenght | ||
| } | outputPoint | |
| struct { | ||
| EI_API_CIP_NODE_T * pCipNode | ||
| bool isInitialized | ||
| } | outputConfiguration | |
| struct { | ||
| bool isInitialized | ||
| uint16_t input_single_status_count | ||
| uint16_t input_single_status_assembly_lenght | ||
| } | inputSingleStatus | |
| struct { | ||
| bool isInitialized | ||
| uint16_t output_single_status_count | ||
| uint16_t output_single_status_assembly_lenght | ||
| } | outputSingleStatus | |
| struct { | ||
| bool isInitialized | ||
| bool hasInputMultipleStatus | ||
| } | inputMultipleStatus | |
| struct { | ||
| bool isInitialized | ||
| bool hasOutputMultipleStatus | ||
| } | outputMultipleStatus | |