EtherNet/IP™ Adapter3.09.00
 
Loading...
Searching...
No Matches

◆ EI_API_CIP_ECdt

Constructed Data Type Reporting.

Enumerator
EI_API_CIP_eCDT_NO 

No constructed data type.

EI_API_CIP_eCDT_ASTRUCTURE 

Abbreviated Structure: Structure identified by 16-bit CRC value.

EI_API_CIP_eCDT_AARRAY 

Abbreviated Array: Array identified by 16-bit CRC value.

EI_API_CIP_eCDT_FSTRUCTURE 

Formal Structure: Structure defined by member type list.

EI_API_CIP_eCDT_FARRAY 

Formal Array: Array defined by type and size.

EI_API_CIP_eCDT_FHSTRUCTURE 

Formal Handle Structure: Structure defined by member type and member handle list.

EI_API_CIP_eCDT_DCDT 

Defined Constructed Data Types: Defined constructed data types.