EtherNet/IP™ Adapter3.09.00
 
Loading...
Searching...
No Matches

◆ EI_API_CIP_EEdt

Elementary Data Type Reporting.

Enumerator
EI_API_CIP_eEDT_NO 

No elementary data type.

EI_API_CIP_eEDT_BOOL 

Logical Boolean with values TRUE and FALSE.

EI_API_CIP_eEDT_SINT 

Signed 8-bit integer value.

EI_API_CIP_eEDT_INT 

Signed 16-bit integer value.

EI_API_CIP_eEDT_DINT 

Signed 32-bit integer value.

EI_API_CIP_eEDT_LINT 

Signed 64-bit integer value.

EI_API_CIP_eEDT_USINT 

Unsigned 8-bit integer value.

EI_API_CIP_eEDT_UINT 

Unsigned 16-bit integer value.

EI_API_CIP_eEDT_UDINT 

Unsigned 32-bit integer value.

EI_API_CIP_eEDT_ULINT 

Unsigned 64-bit integer value.

EI_API_CIP_eEDT_REAL 

32-bit floating point value.

EI_API_CIP_eEDT_LREAL 

64-bit floating point value.

EI_API_CIP_eEDT_STIME 

System time information.

EI_API_CIP_eEDT_DATE 

Date information.

EI_API_CIP_eEDT_TIMEOFDAY 

Time of day.

EI_API_CIP_eEDT_DATEANDTIME 

Date and time of day.

EI_API_CIP_eEDT_STRING 

Character string (2 byte character count, 1 byte per character).

EI_API_CIP_eEDT_BYTE 

bit string 8-bits.

EI_API_CIP_eEDT_WORD 

bit string 16-bits.

EI_API_CIP_eEDT_DWORD 

bit string 32-bits.

EI_API_CIP_eEDT_LWORD 

bit string 64-bits.

EI_API_CIP_eEDT_STRING2 

Character string (2 byte character count, 2 bytes per character).

EI_API_CIP_eEDT_FTIME 

Duration (high resolution).

EI_API_CIP_eEDT_LTIME 

Duration (long).

EI_API_CIP_eEDT_ITIME 

Duration (short).

EI_API_CIP_eEDT_STRINGN 

Character string (2 byte character size (N), 2 byte character count, N bytes per character).

EI_API_CIP_eEDT_SHORTSTRING 

Character sting (1 byte character count, 1 byte per character).

EI_API_CIP_eEDT_TIME 

Duration (milliseconds).

EI_API_CIP_eEDT_EPATH 

CIP path segments.

EI_API_CIP_eEDT_ENGUNIT 

Engineering Units.

EI_API_CIP_eEDT_STRINGI 

International Character String.