EtherNet/IP™ Adapter3.09.00
 
Loading...
Searching...
No Matches

◆ EI_API_CIP_CBCfgAssemblySimple

typedef uint32_t(* EI_API_CIP_CBCfgAssemblySimple) (EI_API_CIP_NODE_T *pCipNode_p, uint16_t o2t_p, uint16_t t2o_p, uint16_t cfg_inst_p, const uint8_t *const cfg_data, uint16_t cfg_data_size)

Function prototype for CIP get configuration assembly data callback function. (without routing)