Discrete I/O Device Profile Assembly Instances.
| Enumerator |
|---|
| DIO_DEVICE_ASM_1_Input_Point_No_Status | |
| DIO_DEVICE_ASM_2_Input_Point_No_Status | |
| DIO_DEVICE_ASM_4_Input_Point_No_Status | |
| DIO_DEVICE_ASM_8_Input_Point_No_Status | |
| DIO_DEVICE_ASM_16_Input_Point_No_Status | |
| DIO_DEVICE_ASM_32_Input_Point_No_Status | |
| DIO_DEVICE_ASM_N_Input_Point_No_Status | |
| DIO_DEVICE_ASM_1_Input_Point_Single_Status | |
| DIO_DEVICE_ASM_2_Input_Point_Single_Status | |
| DIO_DEVICE_ASM_4_Input_Point_Single_Status | |
| DIO_DEVICE_ASM_8_Input_Point_Single_Status | |
| DIO_DEVICE_ASM_16_Input_Point_Single_Status | |
| DIO_DEVICE_ASM_32_Input_Point_Single_Status | |
| DIO_DEVICE_ASM_N_Input_Point_Single_Status | |
| DIO_DEVICE_ASM_1_Input_Point_Multiple_Status | |
| DIO_DEVICE_ASM_2_Input_Point_Multiple_Status | |
| DIO_DEVICE_ASM_4_Input_Point_Multiple_Status | |
| DIO_DEVICE_ASM_8_Input_Point_Multiple_Status | |
| DIO_DEVICE_ASM_16_Input_Point_Multiple_Status | |
| DIO_DEVICE_ASM_32_Input_Point_Multiple_Status | |
| DIO_DEVICE_ASM_N_Input_Point_Multiple_Status | |
| DIO_DEVICE_ASM_1_Output_Point | |
| DIO_DEVICE_ASM_2_Output_Point | |
| DIO_DEVICE_ASM_4_Output_Point | |
| DIO_DEVICE_ASM_8_Output_Point | |
| DIO_DEVICE_ASM_16_Output_Point | |
| DIO_DEVICE_ASM_32_Output_Point | |
| DIO_DEVICE_ASM_N_Output_Point | |
| DIO_DEVICE_ASM_Output_Configuration | |
| DIO_DEVICE_ASM_1_Output_Status | |
| DIO_DEVICE_ASM_2_Output_Status | |
| DIO_DEVICE_ASM_4_Output_Status | |
| DIO_DEVICE_ASM_8_Output_Status | |
| DIO_DEVICE_ASM_16_Output_Status | |
| DIO_DEVICE_ASM_32_Output_Status | |
| DIO_DEVICE_ASM_N_Output_Status | |
| DIO_DEVICE_ASM_2_Input_Point_Single_Input_Status_Single_Output_Status | |
| DIO_DEVICE_ASM_4_Input_Point_Single_Input_Status_Single_Output_Status | |
| DIO_DEVICE_ASM_8_Input_Point_Single_Input_Status_Single_Output_Status | |
| DIO_DEVICE_ASM_16_Input_Point_Single_Input_Status_Single_Output_Status | |
| DIO_DEVICE_ASM_32_Input_Point_Single_Input_Status_Single_Output_Status | |
| DIO_DEVICE_ASM_N_Input_Point_Single_Input_Status_Single_Output_Status | |
| DIO_DEVICE_ASM_2_Input_Point_Multiple_Input_Status_Multiple_Output_Status | |
| DIO_DEVICE_ASM_4_Input_Point_Multiple_Input_Status_Multiple_Output_Status | |
| DIO_DEVICE_ASM_8_Input_Point_Multiple_Input_Status_Multiple_Output_Status | |
| DIO_DEVICE_ASM_16_Input_Point_Multiple_Input_Status_Multiple_Output_Status | |
| DIO_DEVICE_ASM_1_Input_Point_Single_Input_Status_1_Output_Status | |
| DIO_DEVICE_ASM_2_Input_Point_Single_Input_Status_1_Output_Status | |
| DIO_DEVICE_ASM_2_Input_Point_Single_Input_Status_2_Output_Status | |
| DIO_DEVICE_ASM_4_Input_Point_Single_Input_Status_2_Output_Status | |
| DIO_DEVICE_ASM_4_Input_Point_Single_Input_Status_4_Output_Status | |
| DIO_DEVICE_ASM_8_Input_Point_Single_Input_Status_4_Output_Status | |
| DIO_DEVICE_ASM_8_Input_Point_Single_Input_Status_8_Output_Status | |
| DIO_DEVICE_ASM_16_Input_Point_Single_Input_Status_8_Output_Status | |
| DIO_DEVICE_ASM_16_Input_Point_Single_Input_Status_16_Output_Status | |