#include <ecSlvApiInternal.h>
Data Fields | |
| uint16_t | controlWord |
| Control Word (0x6040) | |
| uint16_t | statusWord |
| Status Word (0x6041) | |
| int16_t | abortConnectionOptionCode |
| Abort Connection Option Code (0x6007) | |
| int16_t | quickStopOptionCode |
| Quick Stop Option Code (0x605A) | |
| int16_t | shutdownOptionCode |
| Shutdown Option Code (0x605B) | |
| int16_t | disableOperationOptionCode |
| Disable Operation Option Code (0x605C) | |
| int16_t | haltOptionCode |
| Halt Option Code (0x605D) | |
| int16_t | faultReactionCode |
| Fault Reaction Code (0x605E) | |