#include <ecSlvApiInternal.h>
Data Fields | |
| EC_SLV_INT_General_t | generalData |
| General configuration structure. | |
| EC_SLV_INT_Status_t | statusData |
| DTK status structure. | |
| EC_SLV_INT_PdoMap_t | pdoData |
| PDO configuration structure. | |
| EC_SLV_INT_Obd_t | coeOdData |
| Object Dictionary structure. | |
| EC_SLV_INT_Callbacks_t | appCb |
| Application Callbacks. | |
| EC_SLV_INT_CiA402_Handle_t | cia402 |
| CiA402 structure. | |
| EC_SLV_INT_SDiag_t | diagnosis |
| Diagnosis history structure. | |
| void * | pEepromThread |
| EEPROM Thread Handle. | |
| void * | pPdoOutLock |
| Output data lock. | |
| void * | pPdoInLock |
| Input data lock. | |
| bool | outLocked |
| Output data opened / locked. | |
| bool | inLocked |
| Input data opened / locked. | |