#include <ecSlvInternal_eeprom.h>
Data Fields | |
| EC_API_SLV_EEP_ECat_type_t | catType |
| uint16_t | categoryWordSize |
| uint8_t | groupIdx |
| uint8_t | imgIdx |
| uint8_t | orderIdx |
| uint8_t | nameIdx |
| uint8_t | reserved |
| uint8_t | coE_Details |
| uint8_t | foE_Details |
| uint8_t | eoE_Details |
| uint8_t | soE_Details |
| uint8_t | dS402Channels |
| uint8_t | sYSmanClass |
| uint8_t | flags |
| uint16_t | currentOnEBus |
| uint8_t | groupIdx2 |
| uint8_t | pAD_Byte1 [1] |
| uint16_t | physicalPort |
| uint16_t | physicalMemAddr |
| uint8_t | pAD_Byte2 [12] |