EtherCAT_SubDevice_Simple project defines example.
EtherCAT_SubDevice_Simple project defines example.
- Author
- Texas Instruments Incorporated
- Copyright
- Copyright (C) 2021 Texas Instruments Incorporated
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
Neither the name of Texas Instruments Incorporated nor the names of its contributors may be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
#if !(defined PROTECT_PROJECT_H)
#define PROTECT_PROJECT_H 1
#include <stdio.h>
#define EC_MAX_PD_LEN 1024
#define EC_DEFAULT_PD_LEN 256
#define EC_REVISION 0x00010000
#define EC_DEVICE_SERIALNUMBER 0xFFFFFFFF
#define ESC_EE_PDI_CONTROL 0x0C80
#define ESC_EE_PDI_CONFIG 0x88E0
#define COE_SDO_INFO_SUPPORTED 0x02
#define COE_PDO_ASSIGN_SUPPORTED 0x04
#define COE_PDO_CONFIG_SUPPORTED 0x08
#define COE_PDO_UPLOAD_SUPPORTED 0x10
#define COE_SDO_COMPLETE_ACCESS_SUPPORTED 0x20
#define EC_BOOTSTRAP_MBXOUT_START 0x1000
#define EC_BOOTSTRAP_MBXOUT_DEF_LENGTH 256
#define EC_BOOTSTRAP_MBXIN_START 0x1200
#define EC_BOOTSTRAP_MBXIN_DEF_LENGTH 256
#define EC_MBXOUT_START 0x1000
#define EC_MBXOUT_DEF_LENGTH 1024
#define EC_MBXOUT_CONTROLREG 0x26
#define EC_MBXOUT_ENABLE 1
#define EC_MBXIN_START (EC_MBXOUT_START + EC_MBXOUT_DEF_LENGTH)
#define EC_MBXIN_DEF_LENGTH 1024
#define EC_MBXIN_CONTROLREG 0x22
#define EC_MBXIN_ENABLE 1
#define EC_OUTPUT_START (EC_MBXIN_START + EC_MBXIN_DEF_LENGTH)
#define EC_OUTPUT_CONTROLREG 0x64
#define EC_OUTPUT_DEF_LENGTH (EC_MAX_PD_LEN * 3)
#define EC_OUTPUT_ENABLE 1
#define EC_INPUT_START (EC_OUTPUT_START + EC_OUTPUT_DEF_LENGTH)
#define EC_INPUT_CONTROLREG 0x20
#define EC_INPUT_DEF_LENGTH (EC_MAX_PD_LEN * 3)
#define EC_INPUT_ENABLE 1
#define MIN_PD_READ_ADDRESS 0x1000
#define MIN_PD_WRITE_ADDRESS 0x1000
#define MIN_MBX_WRITE_ADDRESS 0x1000
#define MIN_MBX_READ_ADDRESS 0x1000
#define OS_TICKS_IN_MILLI_SEC 1
#ifndef BSP_OS_MAX_TASKS
#define BSP_OS_MAX_TASKS 20
#endif
#define KBECSLV_PRIO_PDI OSAL_TASK_Prio_ECPDI
#define KBECSLV_PRIO_SYNC0 OSAL_TASK_Prio_ECSync
#define KBECSLV_PRIO_SYNC1 OSAL_TASK_Prio_ECSync
#define KBECSLV_PRIO_EOE OSAL_TASK_Prio_ECEoE
#define KBECSLV_PRIO_LED OSAL_TASK_Prio_ECLED
#define KBECSLV_STACKSIZE_PDI 0x0800
#define KBECSLV_STACKSIZE_LED 0x0400
#define KBECSLV_STACKSIZE_SYNC0 0x0800
#define KBECSLV_STACKSIZE_SYNC1 0x0800
#define EEPROM_MAGIC_KEY \
\
\
((void*)0xEE11AA55u)
#if (defined __cplusplus)
extern "C" {
#endif
#if (defined __cplusplus)
}
#endif
#endif