Macros | |
| #define | DEFTYPE_NULL 0x0000 |
| Null. | |
| #define | DEFTYPE_BOOLEAN 0x0001 |
| BOOLEAN. | |
| #define | DEFTYPE_INTEGER8 0x0002 |
| INTEGER8. | |
| #define | DEFTYPE_INTEGER16 0x0003 |
| INTEGER16. | |
| #define | DEFTYPE_INTEGER32 0x0004 |
| INTEGER32. | |
| #define | DEFTYPE_UNSIGNED8 0x0005 |
| UNSIGNED8. | |
| #define | DEFTYPE_UNSIGNED16 0x0006 |
| UNSIGNED16. | |
| #define | DEFTYPE_UNSIGNED32 0x0007 |
| UNSIGNED32. | |
| #define | DEFTYPE_REAL32 0x0008 |
| REAL32. | |
| #define | DEFTYPE_VISIBLESTRING 0x0009 |
| VISIBLE_STRING. | |
| #define | DEFTYPE_OCTETSTRING 0x000A |
| OCTET_STRING. | |
| #define | DEFTYPE_UNICODE_STRING 0x000B |
| UNICODE_STRING. | |
| #define | DEFTYPE_TIME_OF_DAY 0x000C |
| TIME_OF_DAY. | |
| #define | DEFTYPE_TIME_DIFFERENCE 0x000D |
| TIME_DIFFERENCE. | |
| #define | DEFTYPE_INTEGER24 0x0010 |
| INTEGER24. | |
| #define | DEFTYPE_REAL64 0x0011 |
| REAL64. | |
| #define | DEFTYPE_INTEGER40 0x0012 |
| INTEGER40. | |
| #define | DEFTYPE_INTEGER48 0x0013 |
| INTEGER48. | |
| #define | DEFTYPE_INTEGER56 0x0014 |
| INTEGER56. | |
| #define | DEFTYPE_INTEGER64 0x0015 |
| INTEGER64. | |
| #define | DEFTYPE_UNSIGNED24 0x0016 |
| UNSIGNED24. | |
| #define | DEFTYPE_UNSIGNED40 0x0018 |
| UNSIGNED40. | |
| #define | DEFTYPE_UNSIGNED48 0x0019 |
| UNSIGNED48. | |
| #define | DEFTYPE_UNSIGNED56 0x001A |
| UNSIGNED56. | |
| #define | DEFTYPE_UNSIGNED64 0x001B |
| UNSIGNED64. | |
| #define | DEFTYPE_GUID 0x001D |
| DEFTYPE_GUID. | |
| #define | DEFTYPE_BYTE 0x001E |
| DEFTYPE_BYTE. | |
| #define | DEFTYPE_WORD 0x001F |
| DEFTYPE_WORD. | |
| #define | DEFTYPE_DWORD 0x0020 |
| DEFTYPE_DWORD. | |
| #define | DEFTYPE_PDOMAPPING 0x0021 |
| PDO_MAPPING. | |
| #define | DEFTYPE_IDENTITY 0x0023 |
| IDENTITY. | |
| #define | DEFTYPE_COMMAND 0x0025 |
| COMMAND_PAR. | |
| #define | DEFTYPE_PDOCOMPAR 0x0027 |
| PDO_PARAMETER. | |
| #define | DEFTYPE_ENUM 0x0028 |
| DEFTYPE_ENUM. | |
| #define | DEFTYPE_SMPAR 0x0029 |
| SM_SYNCHRONISATION. | |
| #define | DEFTYPE_RECORD 0x002A |
| DEFTYPE_RECORD. | |
| #define | DEFTYPE_BACKUP 0x002B |
| BACKUP_PARAMETER. | |
| #define | DEFTYPE_MDP 0x002C |
| MODULAR_DEVICE_PROFILE. | |
| #define | DEFTYPE_BITARR8 0x002D |
| BITARR8. | |
| #define | DEFTYPE_BITARR16 0x002E |
| BITARR16. | |
| #define | DEFTYPE_BITARR32 0x002F |
| BITARR32. | |
| #define | DEFTYPE_BIT1 0x0030 |
| BIT1. | |
| #define | DEFTYPE_BIT2 0x0031 |
| BIT2. | |
| #define | DEFTYPE_BIT3 0x0032 |
| BIT3. | |
| #define | DEFTYPE_BIT4 0x0033 |
| BIT4. | |
| #define | DEFTYPE_BIT5 0x0034 |
| BIT5. | |
| #define | DEFTYPE_BIT6 0x0035 |
| BIT6. | |
| #define | DEFTYPE_BIT7 0x0036 |
| BIT7. | |
| #define | DEFTYPE_BIT8 0x0037 |
| BIT8. | |