Operating system and hardware abstraction layer related functions.
Functions | |
| uint32_t | EC_API_SLV_load (OSAL_ERR_CBHandler_t cbErrHandler, uint32_t pruSelect) |
| Initialize stack environment (OSAL and HWAL) after load. | |
| uint32_t | EC_API_SLV_unLoad (void) |
| Deinit HWAL, OSAL before unload. | |
| uint32_t | EC_API_SLV_prepareTasks (OSAL_TASK_Priority_t pdiTaskPrio, OSAL_TASK_Priority_t statusLEDTaskPrio, OSAL_TASK_Priority_t sync0TaskPrio, OSAL_TASK_Priority_t sync1TaskPrio, uint32_t pdiTaskStackSize, uint32_t statusLEDTaskStackSize, uint32_t sync0TaskStackSize, uint32_t sync1TaskStackSize) |
| Prepare internal task priorities. | |