EtherCAT SubDevice
 
Loading...
Searching...
No Matches

The Servo Profile over EtherCAT (SoE) protocol enables the proven SERCOS device profile to be used, which is tailored for demanding drive technology and standardised in IEC 61491. The SERCOS service channel, and therefore access to all parameters and functions residing in the drive, is mapped to the EtherCAT mailbox.