EtherCAT SubDevice
 
Loading...
Searching...
No Matches

Any Ethernet device can be connected within the EtherCAT segment via switch ports. The Ethernet frames are tunneled via the EtherCAT protocol, as is normal for internet protocols (e.g., TCP/IP, VPN, PPPoE (DSL), etc.). The EtherCAT network is fully transparent for the Ethernet devices, and the real-time features of EtherCAT are not disturbed.