Macros | |
| #define | EC_API_SLV_DIAG_MSG_TYPE_INFO 0x0 |
| Diagnosis message type info. | |
| #define | EC_API_SLV_DIAG_MSG_TYPE_WARNING 0x1 |
| Diagnosis message type warning. | |
| #define | EC_API_SLV_DIAG_MSG_TYPE_ERROR 0x2 |
| Diagnosis message type error. | |
| #define | EC_API_SLV_DIAG_MSG_PARAM_TYPE_DATA 0x0 |
| Diagnosis parameter type data. | |
| #define | EC_API_SLV_DIAG_MSG_PARAM_TYPE_B_ARRY 0x1 |
| Diagnosis parameter type Byte Array. | |
| #define | EC_API_SLV_DIAG_MSG_PARAM_TYPE_ASCII 0x2 |
| Diagnosis parameter type ASCII. | |
| #define | EC_API_SLV_DIAG_MSG_PARAM_TYPE_UNICODE 0x3 |
| Diagnosis parameter type UNICODE. | |
| #define | EC_API_SLV_DIAG_CODE_EMCY(Code) (((uint32_t)(Code))<< 16 | (uint16_t)(0xE800)) |
| Macro to create emergency code. | |
| #define | EC_API_SLV_DIAG_APPL_INFO 0xE002 |
| Diag Code for application information. | |
| #define | EC_API_SLV_DIAG_MDP_DEVICE 0xE803 |
| Device related messages in a modular device. | |
| #define | EC_API_SLV_DIAG_TEXT_ID_STATE_CHANGE_INFO 0x01 |
| State change Request From: d To:d. | |
| #define | EC_API_SLV_DIAG_TEXT_ID_DEC_NUMBER 0x02 |
| d | |
| #define | EC_API_SLV_DIAG_TEXT_ID_CALC_BUS_CYCLE_FAILED 0x0F |
| Calculate bus cycle time failed (Local timer too slow) | |
| #define | EC_API_SLV_DIAG_TEXT_ID_STATE_SM_ADDR 0x11 |
| Sync Manager d invalid address (d) | |
| #define | EC_API_SLV_DIAG_TEXT_ID_STATE_SM_SIZE 0x12 |
| Sync Manager d invalid size (d) | |
| #define | EC_API_SLV_DIAG_TEXT_ID_STATE_SM_SETTING 0x13 |
| Sync Manager d invalid settings (d) | |
| #define | EC_API_SLV_DIAG_TEXT_ID_INVALID_REG_981 0x20 |
| DC activation register is invalid. | |
| #define | EC_API_SLV_DIAG_TEXT_ID_INVALID_SYNC_TYPE 0x21 |
| Configured SyncType (0x1C32.1 or 0x1C33.1) not supported. Check DC registers and supported SyncTypes (0x1C32.4 and 0x1C33.4) | |