CiA 402 Callbacks Example.
CiA 402 Callbacks Example.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
Neither the name of Texas Instruments Incorporated nor the names of its contributors may be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
#include <osal.h>
#include <ESL_os.h>
#include <ESL_BOARD_OS_config.h>
#include "ecSubDeviceCiA402.h"
#include "ESL_cia402Demo.h"
#include "ESL_cia402Obd.h"
#include "ESL_gpioHelper.h"
#if !(defined BIT2BYTE)
#define BIT2BYTE(x) (((x)+7) >> 3)
#endif
#define ENABLE_DYNAMIC_POSITION_LIMITS 0
#define EC_SLV_APP_CIA_GETAXISVALUE(gav_type, gav_target, gav_axisDesc) \
{ if (gotInOffset && (NULL != (gav_axisDesc).pdoObject)) { \
(gav_target) = ((gav_type*)&(pApplication_p->pdRxBuffer[(gav_axisDesc).pdoOffset]))[0]; } else { \
(void)EC_SLV_APP_getCiA402ObjectValue(pApplication_p, (gav_axisDesc).pSdo, sizeof(gav_type), (uint16_t*)&(gav_target)); } }
#define EC_SLV_APP_CIA_SETAXISVALUE(sav_type, sav_axisDesc, sav_value) \
{ if (gotOutOffset && (NULL != (sav_axisDesc).pdoObject)) { \
((sav_type*)&(pApplication_p->pdTxBuffer[(sav_axisDesc).pdoOffset]))[0] = (sav_value); } else { \
(void)EC_SLV_APP_setCiA402ObjectValue(pApplication_p, &(sav_axisDesc), sizeof(sav_type), (uint16_t*)&(sav_value)); } }
{
#define SUPPORTED_DRIVE_MODE_CSP_BIT (7u)
#define SUPPORTED_DRIVE_MODE_CSV_BIT (8u)
#define SUPPORTED_DRIVE_MODE_CST_BIT (9u)
#define DRIVE_MODE_CSP ((uint32_t)(1u << SUPPORTED_DRIVE_MODE_CSP_BIT))
#define DRIVE_MODE_CSV ((uint32_t)(1u << SUPPORTED_DRIVE_MODE_CSV_BIT))
#define DRIVE_MODE_CST ((uint32_t)(1u << SUPPORTED_DRIVE_MODE_CST_BIT))
#define DRIVE_GEAR_RELATION 0.0010922
#define POSITION_MAX_LIMIT (0xFFFFFFFFu)
#define NON_DC_DEFAULT_CYCLE_TIME_USEC (4000u)
#define NSEC_TO_USEC (1000u)
#define ESC_DC_SYNC0_CYCLETIME_REG (0x09A0u)
{
if((NULL == pApplication_p) || (NULL == pObject_p))
{
goto Exit;
}
Exit:
return err;
}
{
uint32_t err;
if (NULL != pCiaObject_p->
pSdo)
{
pObject = pCiaObject_p->
pSdo;
}
else
{
if (0u != err)
{
goto Exit;
}
}
Exit:
return err;
}
{
if (!pApplication || !pObjectEntry_p)
{
goto Exit;
}
Exit:
return error;
}
static uint32_t EC_SLV_APP_setCiA402ObjectEntryValue(
EC_API_SLV_SHandle_t* pEcApiSlv_p, uint16_t index_p, uint8_t subIndex_p, uint16_t length_p, uint16_t* pValue_p)
{
uint32_t err;
{
}
return err;
}
{
uint32_t err;
uint32_t driveMode = (uint32_t)(DRIVE_MODE_CSP | DRIVE_MODE_CSV | DRIVE_MODE_CST);
uint8_t axisNo;
for(axisNo = 0u; axisNo < AXES_NUMBER; axisNo++)
{
err = EC_SLV_APP_setCiA402ObjectValue(pApplication_p,
sizeof (driveMode),
(uint16_t*) &driveMode);
}
return err;
}
{
int32_t posMaxLimit = POSITION_MAX_LIMIT;
uint8_t axisNo;
OSAL_printf("+%s\r\n", __func__);
(void)EC_SLV_APP_setSupportedDriveModes(pApplicationInstance);
for(axisNo = 0u; axisNo < AXES_NUMBER; axisNo++)
{
(void)EC_SLV_APP_setCiA402ObjectEntryValue(
2,
sizeof(posMaxLimit),
(uint16_t*) &posMaxLimit);
}
}
{
uint32_t sync0CycleTime = 0;
uint8_t axisNo;
OSALUNREF_PARM(intMask);
if (NULL == pApplicationInstance)
{
goto Exit;
}
sync0CycleTime = sync0CycleTime / NSEC_TO_USEC;
for(axisNo = 0u; axisNo < AXES_NUMBER; axisNo++)
{
localAxes_s[axisNo].
id = axisNo;
if (localAxes_s[axisNo].axisIsActive)
{
localAxes_s[axisNo].
cycleTime = sync0CycleTime;
}
if(!localAxes_s[axisNo].cycleTime)
{
localAxes_s[axisNo].
cycleTime = NON_DC_DEFAULT_CYCLE_TIME_USEC;
}
OSALUNREF_PARM(localAxes_s[axisNo].brakeApplied);
OSALUNREF_PARM(localAxes_s[axisNo].lowLevelPowerApplied);
OSALUNREF_PARM(localAxes_s[axisNo].highLevelPowerApplied);
OSALUNREF_PARM(localAxes_s[axisNo].axisFunctionEnabled);
OSALUNREF_PARM(localAxes_s[axisNo].configurationAllowed);
}
Exit:
return retVal;
}
static bool EC_SLV_APP_transitionAction(int16_t characteristic_p)
{
switch(characteristic_p)
{
break;
break;
break;
break;
default:
break;
}
return true;
}
static void EC_SLV_APP_CST(
bool gotInOffset,
bool gotOutOffset)
{
int16_t targetTorque;
}
static void EC_SLV_APP_CSV(
bool gotInOffset,
bool gotOutOffset)
{
int32_t targetVelocity;
}
static void EC_SLV_APP_CSP(
bool gotInOffset,
bool gotOutOffset)
{
uint32_t targetPosition = 0;
uint32_t actualPosition = 0;
int32_t targetVelocity = 0;
int32_t actualVelocity = 0;
int16_t targetTorque = 0;
int16_t actualTorque = 0;
float incFactor = (float) (DRIVE_GEAR_RELATION * pCiA402Axis_p->
cycleTime);
OSALUNREF_PARM(targetVelocity);
OSALUNREF_PARM(targetTorque);
OSALUNREF_PARM(actualTorque);
if(0.0 != incFactor)
{
actualVelocity = (int32_t)(((targetPosition - actualPosition) * 1.0) / incFactor);
}
}
static void EC_SLV_APP_motionControl(
bool gotInOffset,
bool gotOutOffset)
{
uint16_t statusWord = 0;
uint16_t controlWord = 0;
uint32_t targetPosition = 0;
uint32_t posMaxLimit = 0;
uint32_t posMinLimit = 0;
uint8_t operationModeDisplay = 0;
if (!pApplication_p)
{
goto Exit;
}
#if (defined ENABLE_DYNAMIC_POSITION_LIMITS) && (1==ENABLE_DYNAMIC_POSITION_LIMITS)
#endif
{
&&((posMinLimit <= pCiA402Axis_p->positionActualValue) || (pCiA402Axis_p->
positionActualValue <= targetPosition)))
{
statusWord &= ~STATUSWORD_INTERNAL_LIMIT;
switch(operationModeDisplay)
{
EC_SLV_APP_CSP(pApplication_p, pCiA402Axis_p, gotInOffset, gotOutOffset);
break;
EC_SLV_APP_CSV(pApplication_p, pCiA402Axis_p, gotInOffset, gotOutOffset);
break;
EC_SLV_APP_CST(pApplication_p, pCiA402Axis_p, gotInOffset, gotOutOffset);
break;
default:
break;
}
}
else
{
}
}
Exit:
return;
}
{
static bool gotInOffset = false;
static bool gotOutOffset = false;
uint8_t axisNo;
uint16_t controlWord = 0;
uint16_t statusWord = 0;
uint16_t errorCode = 0;
int16_t quickStopOptionCode = 0;
int16_t shutdownOptionCode = 0;
int16_t disableOperationCode = 0;
int16_t faultReactionCode = 0;
uint8_t operationDisplayCode = 0;
uint32_t apiError;
if (!pApplication_p)
{
goto Exit;
}
#if (defined GPIO_TEST_PINS) && (1==GPIO_TEST_PINS)
#if (defined GPIO_TEST_PROFILE_SEL) && (defined GPIO_TEST_PROFILE_1) && (GPIO_TEST_PROFILE_1 == GPIO_TEST_PROFILE_SEL)
ESL_GPIO_testPins_set(ESL_TESTPIN_STATE_REG_BANK, ESL_TESTPIN_2_MASK);
#endif
#endif
curState &= ~EC_API_SLV_eESM_errState;
{
(void)EC_SLV_APP_CiA_dropPDOffsets(pApplication_p);
gotInOffset = gotOutOffset = false;
}
{
(void)EC_SLV_APP_CiA_fetchPDOffsets(pApplication_p);
OSAL_printf(
"PDO size In:0x%x/0x%x\r\n",
);
gotInOffset = true;
}
{
(void)EC_SLV_APP_CiA_fetchPDOffsets(pApplication_p);
OSAL_printf(
"PDO size Out:0x%x/0x%x, In:0x%x/0x%x\r\n",
);
gotOutOffset = true;
}
#if (defined GPIO_TEST_PINS) && (1==GPIO_TEST_PINS)
#if (defined GPIO_TEST_PROFILE_SEL) && (defined GPIO_TEST_PROFILE_1) && (GPIO_TEST_PROFILE_1 == GPIO_TEST_PROFILE_SEL)
ESL_GPIO_testPins_clear(ESL_TESTPIN_STATE_REG_BANK, ESL_TESTPIN_2_MASK);
#endif
#endif
#if (defined GPIO_TEST_PINS) && (1==GPIO_TEST_PINS)
#if (defined GPIO_TEST_PROFILE_SEL) && (defined GPIO_TEST_PROFILE_1) && (GPIO_TEST_PROFILE_1 == GPIO_TEST_PROFILE_SEL)
ESL_GPIO_testPins_set(ESL_TESTPIN_STATE_REG_BANK, ESL_TESTPIN_2_MASK);
#endif
#endif
{
);
{
goto Exit;
}
}
{
);
{
goto Exit;
}
}
for(axisNo = 0; axisNo < AXES_NUMBER; axisNo++)
{
{
OSAL_printf("Axis %d Activated\n\r", axisNo);
}
if(errorCode &&
{
statusWord &= ~ STATUSWORD_DRIVE_FOLLOWS_COMMAND;
}
else
{
}
switch(errorCode)
{
{
{
{
}
{
}
{
}
{
}
}
if(EC_SLV_APP_transitionAction(driveRamp))
{
{
}
}
}
break;
{
if(EC_SLV_APP_transitionAction(shutdownOptionCode))
{
}
}
break;
{
if(EC_SLV_APP_transitionAction(disableOperationCode))
{
}
}
break;
{
if(EC_SLV_APP_transitionAction(faultReactionCode))
{
}
}
break;
default:
break;
}
#if (defined GPIO_TEST_PINS) && (1==GPIO_TEST_PINS)
#if (defined GPIO_TEST_PROFILE_SEL) && (defined GPIO_TEST_PROFILE_1) && (GPIO_TEST_PROFILE_1 == GPIO_TEST_PROFILE_SEL)
ESL_GPIO_testPins_set(ESL_TESTPIN_STATE_REG_BANK, ESL_TESTPIN_1_MASK);
#endif
#endif
EC_SLV_APP_motionControl(pApplication_p, &localAxes_s[axisNo], gotInOffset, gotOutOffset);
#if (defined GPIO_TEST_PINS) && (1==GPIO_TEST_PINS)
#if (defined GPIO_TEST_PROFILE_SEL) && (defined GPIO_TEST_PROFILE_1) && (GPIO_TEST_PROFILE_1 == GPIO_TEST_PROFILE_SEL)
ESL_GPIO_testPins_clear(ESL_TESTPIN_STATE_REG_BANK, ESL_TESTPIN_1_MASK);
#endif
#endif
}
Exit:
{
);
}
{
);
}
#if (defined GPIO_TEST_PINS) && (1==GPIO_TEST_PINS)
#if (defined GPIO_TEST_PROFILE_SEL) && (defined GPIO_TEST_PROFILE_1) && (GPIO_TEST_PROFILE_1 == GPIO_TEST_PROFILE_SEL)
ESL_GPIO_testPins_clear(ESL_TESTPIN_STATE_REG_BANK, ESL_TESTPIN_2_MASK);
#endif
#endif
return;
}
{
OSALUNREF_PARM(ctxt);
OSAL_printf("Local error triggered: 0x%04x\r\n", errorCode);
}
#define ALSTATUSCODE_NOERROR
No error.
Definition ecSlvApiDef_AL_codes.h:39
#define CONTROLWORD_COMMAND_ENABLEOPERATION
Enable operation command.
Definition ecSlvApiDef_CiA402.h:64
#define CYCLIC_SYNC_TORQUE_MODE
Cyclic Synchronous Torque mode.
Definition ecSlvApiDef_CiA402.h:124
#define SLOW_DOWN_RAMP
Slow down ramp (options: 0x605B; 0x605C; 0x605E)
Definition ecSlvApiDef_CiA402.h:305
uint16_t EC_SLV_APP_CIA_startInputHandler(void *ctxt, uint16_t *intMask)
Get cycle time information.
Definition ESL_cia402Demo.c:519
#define EC_SLV_APP_CIA_GETAXISVALUE(gav_type, gav_target, gav_axisDesc)
Read CiA402 Axis value.
Definition ESL_cia402Demo.c:83
#define OBD_FAULT_REACTION_INDEX(x)
Definition ecSlvApiDef_CiA402.h:337
void EC_SLV_APP_cia402Application(void *ctxt)
CiA402 Application function.
Definition ESL_cia402Demo.c:982
#define VOLTAGE_LIMIT_NO_TRANSIT
Slow down on voltage limit and stay in Quick Stop Active.
Definition ecSlvApiDef_CiA402.h:319
#define QUICKSTOP_RAMP_NO_TRANSIT
Slow down on quick stop ramp and stay in Quick Stop Active.
Definition ecSlvApiDef_CiA402.h:317
#define CONTROLWORD_COMMAND_SWITCHON
Switch on command.
Definition ecSlvApiDef_CiA402.h:59
void EC_SLV_APP_cia402LocalError(void *ctxt, uint16_t errorCode)
Local Error function handler.
Definition ESL_cia402Demo.c:1315
uint32_t EC_SLV_APP_getCiA402ObjectEntryValue(void *pAppCtxt_p, EC_API_SLV_SCoE_ObjEntry_t *pObjectEntry_p, uint16_t length_p, uint16_t *pValue_p)
Read CiA402 Object entry.
Definition ESL_cia402Demo.c:304
#define EC_SLV_APP_CIA_SETAXISVALUE(sav_type, sav_axisDesc, sav_value)
Write CiA402 Axis value.
Definition ESL_cia402Demo.c:111
#define QUICKSTOP_RAMP
Quick stop ramp (options: 0x605E)
Definition ecSlvApiDef_CiA402.h:306
#define STATUSWORD_INTERNAL_LIMIT
Internal limit.
Definition ecSlvApiDef_CiA402.h:75
#define OBD_DISABLE_OPERATION_INDEX(x)
Definition ecSlvApiDef_CiA402.h:335
#define DISABLE_DRIVE
Disable drive (options: 0x605B; 0x605C; 0x605E)
Definition ecSlvApiDef_CiA402.h:304
#define STATUSWORD_DRIVE_FOLLOWS_COMMAND
Drive follows command (used in cyclic synchronous modes)
Definition ecSlvApiDef_CiA402.h:79
#define OBD_SW_POSITION_LIMIT_INDEX(x)
Definition ecSlvApiDef_CiA402.h:367
#define CYCLIC_SYNC_POSITION_MODE
Cyclic Synchronous Position mode.
Definition ecSlvApiDef_CiA402.h:122
#define CURRENT_LIMIT_NO_TRANSIT
Slow down on current limit and stay in Quick Stop Active.
Definition ecSlvApiDef_CiA402.h:318
#define STOP_ON_VOLTAGE_LIMIT
Stop on voltage limit (options: 0x605E)
Definition ecSlvApiDef_CiA402.h:308
#define CYCLIC_SYNC_VELOCITY_MODE
Cyclic Synchronous Velocity mode.
Definition ecSlvApiDef_CiA402.h:123
#define OBD_QUICKSTOP_INDEX(x)
Definition ecSlvApiDef_CiA402.h:333
#define OBD_SHUTDOWN_INDEX(x)
Definition ecSlvApiDef_CiA402.h:334
void EC_SLV_APP_setObdValues(void *ctxt)
Set default values for CiA 402 object dictionary.
Definition ESL_cia402Demo.c:462
#define STOP_ON_CURRENT_LIMIT
Stop on current limit (options: 0x605E)
Definition ecSlvApiDef_CiA402.h:307
#define SLOWDOWN_RAMP_NO_TRANSIT
Slow down on slow down ramp and stay in Quick Stop Active.
Definition ecSlvApiDef_CiA402.h:316
#define STATUSWORD_TARGET_REACHED
Target reached.
Definition ecSlvApiDef_CiA402.h:77
uint32_t EC_API_SLV_readDoubleWordEscRegister(EC_API_SLV_SHandle_t *pHandle, uint16_t escAddress, uint32_t *pValue)
This is the function reads a byte from ESC Register.
Definition ecSlvApi.c:2009
uint32_t EC_API_SLV_getState(EC_API_SLV_SHandle_t *pHandle, EC_API_SLV_EEsmState_t *pState, uint16_t *pAlErrorCode)
This is the function to read the EtherCAT Slave state machine.
Definition ecSlvApi.c:1674
uint32_t EC_API_SLV_postSeqInputPDBuffer(EC_API_SLV_SHandle_t *pHandle, uint32_t length, void *pData)
Release Tx Buffer.
Definition ecSlvApi_pdo.c:2578
uint32_t EC_API_SLV_postSeqOutputPDBuffer(EC_API_SLV_SHandle_t *pHandle, uint32_t length, void *pData)
Release Rx Buffer.
Definition ecSlvApi_pdo.c:2627
uint32_t EC_API_SLV_preSeqOutputPDBuffer(EC_API_SLV_SHandle_t *pHandle, uint32_t length, void **ppOutProcData)
Get RX PDO Buffers.
Definition ecSlvApi_pdo.c:2501
uint32_t EC_API_SLV_preSeqInputPDBuffer(EC_API_SLV_SHandle_t *pHandle, uint32_t length, void **ppInProcData)
Get TX PDO Buffers.
Definition ecSlvApi_pdo.c:2416
uint32_t EC_API_SLV_CiA402_activateAxis(EC_API_SLV_SHandle_t *pHandle, uint8_t axisNo, bool active)
Activate Axis.
Definition ecSlvApi_CiA402.c:298
uint32_t EC_API_SLV_CiA402_SM_clearErrorCode(EC_API_SLV_SHandle_t *pHandle, uint8_t axisNo)
Set error code on axis.
Definition ecSlvApi_CiA402.c:339
uint32_t EC_API_SLV_CiA402_SM_getErrorCode(EC_API_SLV_SHandle_t *pHandle, uint8_t axisNo, uint16_t *pErrorCode)
Get Local Error value.
Definition ecSlvApi_CiA402.c:378
uint32_t EC_API_SLV_CoE_setObjectData(EC_API_SLV_SHandle_t *pHandle, EC_API_SLV_SCoE_Object_t *pObject, uint8_t subIndex, uint32_t length, uint16_t *pData)
This function writes Data to the Object Dictionary.
Definition ecSlvApi_CoE.c:426
uint32_t EC_API_SLV_CoE_getObjectEntryData(EC_API_SLV_SHandle_t *pHandle, EC_API_SLV_SCoE_ObjEntry_t *pObjEntry, uint32_t length, uint16_t *pData)
This function reads Data from the Object Dictionary.
Definition ecSlvApi_CoE.c:830
uint32_t EC_API_SLV_CoE_getObject(EC_API_SLV_SHandle_t *pHandle, uint16_t index, EC_API_SLV_SCoE_Object_t **ppObject)
This function returns an object of the Object Dictionary.
Definition ecSlvApi_CoE.c:285
uint32_t EC_API_SLV_CoE_setObjectEntryData(EC_API_SLV_SHandle_t *pHandle, EC_API_SLV_SCoE_ObjEntry_t *pObjEntry, uint32_t length, uint16_t *pData)
This function writes Data to the Object Dictionary.
Definition ecSlvApi_CoE.c:955
uint32_t EC_API_SLV_CoE_getObjectData(EC_API_SLV_SHandle_t *pHandle, EC_API_SLV_SCoE_Object_t *pObject, uint32_t length, uint16_t *pData)
This function read the object Data from the Object Dictionary.
Definition ecSlvApi_CoE.c:359
uint32_t EC_API_SLV_CoE_getObjectEntry(EC_API_SLV_SHandle_t *pHandle, uint16_t index, uint8_t subIndex, EC_API_SLV_SCoE_ObjEntry_t **ppObjectEntry)
This function returns object entries from the Object Dictionary.
Definition ecSlvApi_CoE.c:661
@ EC_API_eERR_INVALID
Definition ecSlvApiDef_error.h:48
@ EC_API_eERR_BUSY
Definition ecSlvApiDef_error.h:46
@ EC_API_eERR_NULLPTR
Definition ecSlvApiDef_error.h:54
@ EC_API_eERR_NONE
Definition ecSlvApiDef_error.h:41
uint32_t EC_API_SLV_getInputProcDataLength(EC_API_SLV_SHandle_t *pHandle, uint32_t *pLength)
Read the input process data length.
Definition ecSlvApi_pdo.c:1925
uint32_t EC_API_SLV_getOutputProcDataLength(EC_API_SLV_SHandle_t *pHandle, uint32_t *pLength)
Read the output process data length.
Definition ecSlvApi_pdo.c:1964
enum EC_API_SLV_EEsmState EC_API_SLV_EEsmState_t
EC_STATE_T EtherCAT State Machine states.
@ EC_API_SLV_eESM_op
Operational State.
Definition ecSlvApi_types.h:71
@ EC_API_SLV_eESM_uninit
Uninitialized State.
Definition ecSlvApi_types.h:66
@ EC_API_SLV_eESM_safeop
SafeOP State.
Definition ecSlvApi_types.h:70
enum EC_API_SLV_EUserRetCodeserRetCodes EC_API_SLV_EUserRetCodes_t
EC_RETCODE_T Error codes used during EtherCAT State Machine transitions.
@ EC_USR_eRET_OK
no error occurred
Definition ecSlvApi_types.h:58
@ EC_USR_eRET_ERROR
Unspecified error occurred.
Definition ecSlvApi_types.h:59
Definition ecSlvApiInternal.h:129
Definition ecSlvApiInternal.h:143
Definition ecSlvApiInternal.h:331
uint16_t realPdoOutLen
Definition ecSubDeviceCiA402.h:195
uint8_t * pdRxBuffer
Definition ecSubDeviceCiA402.h:192
uint8_t * pdTxBuffer
Definition ecSubDeviceCiA402.h:193
uint16_t realPdoInLen
Definition ecSubDeviceCiA402.h:196
uint32_t pdoInLen
Definition ecSubDeviceCiA402.h:191
EC_API_SLV_SHandle_t * ptEcSlvApi
Definition ecSubDeviceCiA402.h:199
uint32_t pdoOutLen
Definition ecSubDeviceCiA402.h:190
EC_SLV_APP_sCIA_axisData_t CiA402_axisData[AXES_NUMBER]
Definition ecSubDeviceCiA402.h:197
Definition ecSubDeviceCiA402.h:157
uint8_t id
Axis Identification.
Definition ESL_cia402Demo.c:119
bool lowLevelPowerApplied
Low-level power applied.
Definition ESL_cia402Demo.c:122
double positionActualValue
Actual position within control loop.
Definition ESL_cia402Demo.c:126
bool brakeApplied
Motor brake is applied.
Definition ESL_cia402Demo.c:121
uint32_t cycleTime
Motion controller cycletime in us.
Definition ESL_cia402Demo.c:127
bool axisIsActive
Axis is active.
Definition ESL_cia402Demo.c:120
bool highLevelPowerApplied
High-level power applied.
Definition ESL_cia402Demo.c:123
bool axisFunctionEnabled
Axis functions enabled.
Definition ESL_cia402Demo.c:124
bool configurationAllowed
Configuration allowed.
Definition ESL_cia402Demo.c:125
Data structure to handle an CiA 402 axis.
Definition ESL_cia402Demo.c:118
EC_SLV_APP_sCIA_object_t statusWordIndex
Definition ecSubDeviceCiA402.h:81
uint32_t posLimitMin
Definition ecSubDeviceCiA402.h:152
EC_SLV_APP_sCIA_object_t targetTorqueIndex
Definition ecSubDeviceCiA402.h:103
EC_SLV_APP_sCIA_object_t targetVelocityIndex
Definition ecSubDeviceCiA402.h:113
EC_SLV_APP_sCIA_object_t faultReactionIndex
Definition ecSubDeviceCiA402.h:86
EC_SLV_APP_sCIA_object_t modesOfOperationDisplayIndex
Definition ecSubDeviceCiA402.h:88
EC_SLV_APP_sCIA_object_t targetPositionIndex
Definition ecSubDeviceCiA402.h:108
EC_SLV_APP_sCIA_object_t modesOfOperationIndex
Definition ecSubDeviceCiA402.h:87
EC_SLV_APP_sCIA_object_t velocityActualValueIndex
Definition ecSubDeviceCiA402.h:98
EC_SLV_APP_sCIA_object_t quickStopIndex
Definition ecSubDeviceCiA402.h:82
uint32_t posLimitMax
Definition ecSubDeviceCiA402.h:151
EC_SLV_APP_sCIA_objectEntry_t positionLimitMin
Definition ecSubDeviceCiA402.h:149
EC_SLV_APP_sCIA_object_t disableOperationIndex
Definition ecSubDeviceCiA402.h:84
EC_SLV_APP_sCIA_object_t controlWordIndex
Definition ecSubDeviceCiA402.h:80
EC_SLV_APP_sCIA_object_t supportedDriveModesIndex
Definition ecSubDeviceCiA402.h:146
EC_SLV_APP_sCIA_object_t torqueActualValueIndex
Definition ecSubDeviceCiA402.h:106
EC_SLV_APP_sCIA_object_t positionActualValueIndex
Definition ecSubDeviceCiA402.h:91
EC_SLV_APP_sCIA_objectEntry_t positionLimitMax
Definition ecSubDeviceCiA402.h:148
EC_SLV_APP_sCIA_object_t shutdownIndex
Definition ecSubDeviceCiA402.h:83
EC_API_SLV_SCoE_Object_t * pSdo
Definition ecSubDeviceCiA402.h:61
uint16_t objectIndex
Definition ecSubDeviceCiA402.h:60
EC_API_SLV_SCoE_ObjEntry_t * pObjetEntry
Definition ecSubDeviceCiA402.h:74
Definition ecSubDeviceCiA402.h:59