|
TI OAD API Documentation
9.14.02
|
| CeccSignature_t | |
| CHSMBareMetal_AESOperationStruct | Struct containing the parameters required for AES operations |
| CHSMBareMetal_AssetOperationStruct | Struct containing the parameters required for asset create and plaintext key load operations |
| CHSMBareMetal_AssetPairStruct | Struct containing the two asset IDs returned for usage in a symmetric operation |
| CHSMBareMetal_CryptoKeyAssetStoreStruct | Struct containing the AssetStore-based crypto key data |
| CHSMBareMetal_CryptoKeyPlaintextStruct | Struct containing the Plaintext-based crypto key data |
| CHSMBareMetal_CryptoKeyStruct | Struct containing the parameters required for AES operations |
| CHSMBareMetal_ECCOperationStruct | Struct containing the parameters required for ECC operations |
| CHSMBareMetal_HASHOperationStruct | Struct containing the parameters required for Hash operations |
| CHSMBareMetal_MACOperationStruct | Struct containing the parameters required for MAC operations |
| CHSMBareMetal_RNGOperationStruct | Struct containing the parameters required for RNG operations |
| CHSMBareMetal_systemInfoVersionStruct | Struct to store HSM system versions |
1.8.12