![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.02
|
LE Read Remote Used Features Complete Event. More...
Data Fields | |
| uint8 | BLEEventCode |
| BLE Event Code. More... | |
| uint16 | connectionHandle |
| connection handle More... | |
| uint8 | features [8] |
| features More... | |
| event_hdr_t | hdr |
| osal event header More... | |
| uint8 | status |
| status of event More... | |
LE Read Remote Used Features Complete Event.
| uint8 BLEEventCode |
BLE Event Code.
| uint16 connectionHandle |
connection handle
| uint8 features[8] |
features
| event_hdr_t hdr |
osal event header
| uint8 status |
status of event