![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.02
|
Data Fields | |
| uint8_t | abortReason |
| abort reason CS_Abort_Reason More... | |
| uint8_t | configID |
| configuration ID More... | |
| uint16_t | connHandle |
| connection handle More... | |
| csEventOpcodes_e | csEvtOpcode |
| CS Event Code csEventOpcodes_e. More... | |
| uint8_t | data [] |
| Array of type csSubeventResultsStep_t. More... | |
| uint16_t | dataLen |
| Data length. More... | |
| int16_t | frequencyCompensation |
| frequency compensation More... | |
| uint8_t | numAntennaPath |
| number of antenna paths More... | |
| uint8_t | numStepsReported |
| number of steps reported More... | |
| uint16_t | procedureCounter |
| procedure counter More... | |
| uint8_t | procedureDoneStatus |
| procedure done status CS_Procedure_Done_Status More... | |
| int8_t | referencePowerLevel |
| reference power level More... | |
| uint16_t | startAclConnectionEvent |
| start ACL connection event More... | |
| uint8_t | subeventDoneStatus |
| subevent done status More... | |
| uint8_t abortReason |
abort reason CS_Abort_Reason
| uint8_t configID |
configuration ID
| uint16_t connHandle |
connection handle
| csEventOpcodes_e csEvtOpcode |
CS Event Code csEventOpcodes_e.
| uint8_t data[] |
Array of type csSubeventResultsStep_t.
| uint16_t dataLen |
Data length.
| int16_t frequencyCompensation |
frequency compensation
| uint8_t numAntennaPath |
number of antenna paths
| uint8_t numStepsReported |
number of steps reported
| uint16_t procedureCounter |
procedure counter
| uint8_t procedureDoneStatus |
procedure done status CS_Procedure_Done_Status
| int8_t referencePowerLevel |
reference power level
| uint16_t startAclConnectionEvent |
start ACL connection event
| uint8_t subeventDoneStatus |
subevent done status