![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.02
|
Data Fields | |
| csACI_e | ACI |
| Antenna Config Index csACI_e. More... | |
| uint8_t | configId |
| configuration ID More... | |
| uint16_t | connHandle |
| connection handle More... | |
| csEventOpcodes_e | csEvtOpcode |
| CS Event Code. More... | |
| uint8_t | csStatus |
| Event status. More... | |
| uint8_t | enable |
| enable/disable CS_Enable More... | |
| uint16_t | eventInterval |
| event interval in units of connection interval More... | |
| uint16_t | procedureCount |
| procedure count More... | |
| uint16_t | procedureInterval |
| procedure interval More... | |
| int8_t | selectedTxPower |
| Transmit power level used for CS procedure. Units: dBm. More... | |
| uint16_t | subEventInterval |
| sub-event interval in units of 625 us More... | |
| uint32_t | subEventLen |
| sub-event length in microseconds, range 1250us to 4s More... | |
| uint8_t | subEventsPerEvent |
| number of CS SubEvents in a CS Event More... | |
| csACI_e ACI |
Antenna Config Index csACI_e.
| uint8_t configId |
configuration ID
| uint16_t connHandle |
connection handle
| csEventOpcodes_e csEvtOpcode |
CS Event Code.
| uint8_t csStatus |
Event status.
| uint8_t enable |
enable/disable CS_Enable
| uint16_t eventInterval |
event interval in units of connection interval
| uint16_t procedureCount |
procedure count
| uint16_t procedureInterval |
procedure interval
| int8_t selectedTxPower |
Transmit power level used for CS procedure. Units: dBm.
| uint16_t subEventInterval |
sub-event interval in units of 625 us
| uint32_t subEventLen |
sub-event length in microseconds, range 1250us to 4s
| uint8_t subEventsPerEvent |
number of CS SubEvents in a CS Event