TI BLE5-Stack API Documentation  9.14.02
Macros
GAPInit PHY Parameter Default Value

Macros

#define INIT_PHYPARAM_DFLT_CONN_INT_MAX   80
 Default maximum connection interval (in 1.25ms) More...
 
#define INIT_PHYPARAM_DFLT_CONN_INT_MIN   80
 Default minimum connection interval (in 1.25ms) More...
 
#define INIT_PHYPARAM_DFLT_CONN_LATENCY   0
 Default connection latency. More...
 
#define INIT_PHYPARAM_DFLT_MAX_CE_LEN   0xFFFF
 Default maximum connection event length (currently ignored) More...
 
#define INIT_PHYPARAM_DFLT_MIN_CE_LEN   0
 Default minimum connection event length (currently ignored) More...
 
#define INIT_PHYPARAM_DFLT_SCAN_INTERVAL   16
 Default scan interval (in 625us) More...
 
#define INIT_PHYPARAM_DFLT_SCAN_WINDOW   16
 Default scan window (in 625us) More...
 
#define INIT_PHYPARAM_DFLT_SUP_TIMEOUT   2000
 Default supervision timeout (in 10ms) More...
 

Detailed Description

Macro Definition Documentation

§ INIT_PHYPARAM_DFLT_CONN_INT_MAX

#define INIT_PHYPARAM_DFLT_CONN_INT_MAX   80

Default maximum connection interval (in 1.25ms)

§ INIT_PHYPARAM_DFLT_CONN_INT_MIN

#define INIT_PHYPARAM_DFLT_CONN_INT_MIN   80

Default minimum connection interval (in 1.25ms)

§ INIT_PHYPARAM_DFLT_CONN_LATENCY

#define INIT_PHYPARAM_DFLT_CONN_LATENCY   0

Default connection latency.

§ INIT_PHYPARAM_DFLT_MAX_CE_LEN

#define INIT_PHYPARAM_DFLT_MAX_CE_LEN   0xFFFF

Default maximum connection event length (currently ignored)

§ INIT_PHYPARAM_DFLT_MIN_CE_LEN

#define INIT_PHYPARAM_DFLT_MIN_CE_LEN   0

Default minimum connection event length (currently ignored)

§ INIT_PHYPARAM_DFLT_SCAN_INTERVAL

#define INIT_PHYPARAM_DFLT_SCAN_INTERVAL   16

Default scan interval (in 625us)

§ INIT_PHYPARAM_DFLT_SCAN_WINDOW

#define INIT_PHYPARAM_DFLT_SCAN_WINDOW   16

Default scan window (in 625us)

§ INIT_PHYPARAM_DFLT_SUP_TIMEOUT

#define INIT_PHYPARAM_DFLT_SUP_TIMEOUT   2000

Default supervision timeout (in 10ms)

© Copyright 1995-2026, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale