![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.01
|
Write Request format. More...
Data Fields | |
| uint8 | cmd |
| Command Flag. More... | |
| uint16 | handle |
| Handle of the attribute to be written (must be first field) More... | |
| uint16 | len |
| Length of value. More... | |
| uint8 * | pValue |
| Value of the attribute to be written (0 to ATT_MTU_SIZE-3) More... | |
| uint8 | sig |
| Authentication Signature status (not included (0), valid (1), invalid (2)) More... | |
Write Request format.
for method ATT_WRITE_REQ
| uint8 cmd |
Command Flag.
| uint16 handle |
Handle of the attribute to be written (must be first field)
| uint16 len |
Length of value.
| uint8* pValue |
Value of the attribute to be written (0 to ATT_MTU_SIZE-3)
| uint8 sig |
Authentication Signature status (not included (0), valid (1), invalid (2))