![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.01
|
Macros | |
| #define | ATT_CANCEL_PREPARED_WRITES 0x00 |
| Cancel all prepared writes. More... | |
| #define | ATT_HANDLE_BT_UUID_TYPE 0x01 |
| Handle and 16-bit Bluetooth UUID. More... | |
| #define | ATT_HANDLE_UUID_TYPE 0x02 |
| Handle and 128-bit UUID. More... | |
| #define | ATT_MIN_NUM_HANDLES 2 |
| Minimum number of handles in a single Read Multiple Request. More... | |
| #define | ATT_WRITE_COMMAND(method, cmd) ( ( (method) == ATT_WRITE_REQ ) && ( (cmd) == TRUE ) ) |
| ATT Write Command. More... | |
| #define | ATT_WRITE_PREPARED_VALUES 0x01 |
| Immediately write all pending prepared values. More... | |
| #define | GATT_ATTR_HANDLE_SIZE 0x02 |
| Number of octets attribute handle. More... | |
| #define | GATT_BASE_METHOD 0x40 |
| GATT Base Method. More... | |
| #define | GATT_INVALID_HANDLE 0x0000 |
| Invalid attribute handle. More... | |
| #define | GATT_MAX_ATTR_SIZE 512 |
| GATT Maximum length of an attribute value. More... | |
| #define | GATT_MAX_HANDLE 0xFFFF |
| Maximum attribute handle. More... | |
| #define | GATT_MAX_MTU 0xFFFF |
| Maximum MTU size. More... | |
| #define | GATT_MAX_NUM_PREPARE_WRITES 5 |
| GATT Maximum number of attributes that Attribute Server can prepare for writing per Attribute Client. More... | |
| #define | GATT_MIN_HANDLE 0x0001 |
| Minimum attribute handle. More... | |
Variables | |
| const uint8_t | attPktLenTable [ATT_NUM_SUPPORTED_METHODS+1U] |
| #define ATT_CANCEL_PREPARED_WRITES 0x00 |
Cancel all prepared writes.
| #define ATT_HANDLE_BT_UUID_TYPE 0x01 |
Handle and 16-bit Bluetooth UUID.
| #define ATT_HANDLE_UUID_TYPE 0x02 |
Handle and 128-bit UUID.
| #define ATT_MIN_NUM_HANDLES 2 |
Minimum number of handles in a single Read Multiple Request.
| #define ATT_WRITE_COMMAND | ( | method, | |
| cmd | |||
| ) | ( ( (method) == ATT_WRITE_REQ ) && ( (cmd) == TRUE ) ) |
ATT Write Command.
| #define ATT_WRITE_PREPARED_VALUES 0x01 |
Immediately write all pending prepared values.
| #define GATT_ATTR_HANDLE_SIZE 0x02 |
Number of octets attribute handle.
| #define GATT_BASE_METHOD 0x40 |
GATT Base Method.
| #define GATT_INVALID_HANDLE 0x0000 |
Invalid attribute handle.
| #define GATT_MAX_ATTR_SIZE 512 |
GATT Maximum length of an attribute value.
| #define GATT_MAX_HANDLE 0xFFFF |
Maximum attribute handle.
| #define GATT_MAX_MTU 0xFFFF |
Maximum MTU size.
| #define GATT_MAX_NUM_PREPARE_WRITES 5 |
GATT Maximum number of attributes that Attribute Server can prepare for writing per Attribute Client.
| #define GATT_MIN_HANDLE 0x0001 |
Minimum attribute handle.
| const uint8_t attPktLenTable[ATT_NUM_SUPPORTED_METHODS+1U] |