![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.01
|
Macros | |
| #define | ATT_AUTHEN_SIG_FLAG_BIT 0x80 |
| Authentication Signature Flag (bit 7) More... | |
| #define | ATT_BT_UUID_SIZE 2 |
| Size of 16-bit Bluetooth UUID. More... | |
| #define | ATT_CMD_FLAG_BIT 0x40 |
| Command Flag (bit 6) More... | |
| #define | ATT_METHOD_BITS 0x3f |
| Method (bits 5-0) More... | |
| #define | ATT_MSG_TIMEOUT 30 |
| ATT Response or Confirmation timeout. More... | |
| #define | ATT_UUID_SIZE 16 |
| Size of 128-bit UUID. More... | |
| #define ATT_AUTHEN_SIG_FLAG_BIT 0x80 |
Authentication Signature Flag (bit 7)
| #define ATT_BT_UUID_SIZE 2 |
Size of 16-bit Bluetooth UUID.
| #define ATT_CMD_FLAG_BIT 0x40 |
Command Flag (bit 6)
| #define ATT_METHOD_BITS 0x3f |
Method (bits 5-0)
| #define ATT_MSG_TIMEOUT 30 |
ATT Response or Confirmation timeout.
| #define ATT_UUID_SIZE 16 |
Size of 128-bit UUID.