|
API Documentation
9.14.01
|
Macros | |
| #define | UART2_EVENT_BREAK (0x04) |
| A break has occurred. | |
| #define | UART2_EVENT_FRAMING (0x01) |
| A framing error has occurred. | |
| #define | UART2_EVENT_OVERRUN (0x08) |
| A receive overrun has occurred. | |
| #define | UART2_EVENT_PARITY (0x02) |
| A parity error has occurred. | |
| #define | UART2_EVENT_TX_BEGIN (0x10) |
| The UART will start transmitting data. More... | |
| #define | UART2_EVENT_TX_FINISHED (0x20) |
| The UART stopped transmitting data. More... | |
| #define UART2_EVENT_TX_BEGIN (0x10) |
The UART will start transmitting data.
This event can be useful in RS-485 half-duplex systems to toggle TX enable high.
| #define UART2_EVENT_TX_FINISHED (0x20) |
The UART stopped transmitting data.
This event can be useful in RS-485 half-duplex systems to toggle TX enable low.
1.8.12