|
API Documentation
9.14.01
|
Macros | |
| #define | Display_Type_ANSI 0x04000000 |
| #define | Display_Type_ANY 0xFFFFFFFF |
| #define | Display_Type_GRLIB 0x00100000 |
| #define | Display_Type_HOST 0x08000000 |
| #define | Display_Type_INVALID 0x00000000 |
| #define | Display_Type_ITM 0x10000000 |
| #define | Display_Type_LCD 0x80000000 |
| #define | Display_Type_LOG 0x20000000 |
| #define | Display_Type_UART 0x40000000 |
| #define Display_Type_ANSI 0x04000000 |
All displays accepting ANSI
| #define Display_Type_ANY 0xFFFFFFFF |
Display types that can be used when opening the display interface, to open only specific types of interfaces. Can be combined with bitwise-OR.All available displays
| #define Display_Type_GRLIB 0x00100000 |
All displays using GrLib
| #define Display_Type_HOST 0x08000000 |
All displays using Host
| #define Display_Type_INVALID 0x00000000 |
Invalid type
| #define Display_Type_ITM 0x10000000 |
All ARM ITM displays
| #define Display_Type_LCD 0x80000000 |
All LCD displays
| #define Display_Type_LOG 0x20000000 |
All xdc.runtime.Log displays
| #define Display_Type_UART 0x40000000 |
All UART virtual displays
1.8.12