API Documentation  9.14.01
File List
Here is a list of all documented files with brief descriptions:
 ADC.hAnalog to Digital Conversion (ADC) Input Driver
 ADCBuf.hAnalog to Digital Conversion Buffer (ADCBuf) Input Driver
 ADCBufCC26XX.hADCBuf driver implementation for a CC26XX analog-to-digital converter
 ADCCC26XX.hADC driver implementation for the ADC peripheral on CC26XX
 AnsiColor.h
 Codec1.hImplementation of TI Codec Type 1 (IMA ADPCM) encoding and decoding
 Display.hGeneric interface for text output
 DisplayDogm1286.h
 DisplayExt.hExtention of Display to access GrLib functionality in capable displays
 DisplayHost.hDisplay driver for printf-like output
 DisplaySharp.h
 DisplayUart2.hDisplay.h implementation for UART output
 GPIO.hGeneral Purpose I/O driver interface
 GPIOCC26XX.hGPIO driver implementation for CC26xx devices
 GPTimerCC26XX.hGPTimer driver implementation for CC26XX/CC13XX
 I2C.hInter-Integrated Circuit (I2C) Controller Driver
 I2CCC26XX.hI2C driver implementation for a CC26XX I2C controller
 PDMCC26XX.hPDM driver implementation for a CC26XX PDM controller
 PDMCC26XX_util.hPDM utility includes helper functions for configuring the CC26XX I2S controller
 Power.hPower Manager
 PowerCC26XX.hPower manager interface for CC26XX/CC13XX
 PWM.hPulse Width Modulation (PWM) driver
 PWMTimerCC26XX.hPWM driver implementation for CC26XX/CC13XX
 SPI.hSerial Peripheral Interface (SPI) Driver Interface
 UART2.hPRELIMINARY UART driver interface
 UDMACC26XX.hUDMACC26XX driver implementation
 Watchdog.hWatchdog driver interface
 WatchdogCC26XX.hWatchdog driver implementation for CC13XX/CC26XX