![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.01
|
Connection Request format. More...
Data Fields | |
| uint16 | initCredits |
| Indicates number of LE-frames that peer device can send. More... | |
| uint16 | mps |
| uint16 | mtu |
| uint16 | psm |
| LE PSM. More... | |
| uint16 | srcCID |
| Represents CID on device sending request and receiving response. More... | |
Connection Request format.
| uint16 initCredits |
Indicates number of LE-frames that peer device can send.
| uint16 mps |
Specifies Maximum PDU Payload Size (MPS) that can be received on this channel (Maximum Transmission Unit (MTU) for an outgoing/incoming L2CAP PDU.)
| uint16 mtu |
Specifies maximum SDU (service data unit) size that can be received on this channel (Maximum Transmission Unit for an unsegmented outgoing/incoming L2CAP SDU)
| uint16 psm |
LE PSM.
| uint16 srcCID |
Represents CID on device sending request and receiving response.