![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.01
|
Data Fields | |
| uint8_t | authReq |
| Pairing Request Auth Req field. More... | |
| uint8_t | ioCap |
| Pairing Request ioCap field. More... | |
| keyDist_t | keyDist |
| Pairing Request Key Distribution field. More... | |
| uint8_t | maxEncKeySize |
| Pairing Request Maximum Encryption Key Size field. More... | |
| uint8_t | oobDataFlag |
| Pairing Request OOB Data Flag field. More... | |
Pairing Request fields for GAP_Authenticate which should only be used if the gapbondmgr does not exist
| uint8_t authReq |
Pairing Request Auth Req field.
| uint8_t ioCap |
Pairing Request ioCap field.
| keyDist_t keyDist |
Pairing Request Key Distribution field.
| uint8_t maxEncKeySize |
Pairing Request Maximum Encryption Key Size field.
| uint8_t oobDataFlag |
Pairing Request OOB Data Flag field.