![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.01
|
This module implements BLEAppUtil structures. More...
Data Structures | |
| struct | BLEAppUtil_AdvEventData_t |
| BLEAppUtil Adv Event Data Structure. More... | |
| struct | BLEAppUtil_AdvInit_t |
| BLEAppUtil Adv Init Structure. More... | |
| struct | BLEAppUtil_AdvStart_t |
| BLEAppUtil Adv Start Structure. More... | |
| struct | BLEAppUtil_ConnectParams_t |
| BLEAppUtil Connect Params Structure. Should be created by the application and passed to BLEAppUtil_Connect. More... | |
| struct | BLEAppUtil_ConnParams_t |
| BLEAppUtil Conn Params Structure. Should be created by the application and passed to BLEAppUtil_setConnParams. More... | |
| struct | BLEAppUtil_ConnPhyParams_t |
| Phy Preference on the current connection. Should be created by the application and passed to BLEAppUtil_setConnPhy. More... | |
| struct | BLEAppUtil_EventHandler_t |
| BLEAppUtil Events handlers Structure. More... | |
| struct | BLEAppUtil_GapScan_Evt_AdvRpt_t |
| struct | BLEAppUtil_GeneralParams_t |
| BLEAppUtil General Params Structure. More... | |
| struct | BLEAppUtil_PairStateData_t |
| BLEAppUtil PairState Event Data Structure. More... | |
| struct | BLEAppUtil_PasscodeData_t |
| BLEAppUtil Passcode Data Structure. More... | |
| struct | BLEAppUtil_PeriCentParams_t |
| BLEAppUtil Peripheral Central Params Structure. More... | |
| struct | BLEAppUtil_ScanEventData_t |
| BLEAppUtil Scan Event Data Structure. More... | |
| struct | BLEAppUtil_ScanInit_t |
| BLEAppUtil Scan Init Structure. More... | |
| struct | BLEAppUtil_ScanStart_t |
| BLEAppUtil Scan Start Structure. More... | |
| union | GapAdv_data_t |
| union | GapScan_data_t |
This module implements BLEAppUtil structures.