|
TI OAD API Documentation
9.14.01
|
Platform Security Architecture cryptography module. More...
Go to the source code of this file.
Macros | |
| #define | PSA_CRYPTO_API_VERSION_MAJOR 1 |
| #define | PSA_CRYPTO_API_VERSION_MINOR 0 |
| #define | PSA_KEY_DERIVATION_UNLIMITED_CAPACITY ((size_t) (-1)) |
Typedefs | |
| typedef struct psa_aead_operation_s | psa_aead_operation_t |
| typedef struct psa_cipher_operation_s | psa_cipher_operation_t |
| typedef struct psa_hash_operation_s | psa_hash_operation_t |
| typedef struct psa_key_derivation_s | psa_key_derivation_operation_t |
| typedef struct psa_mac_operation_s | psa_mac_operation_t |
Functions | |
| psa_status_t | psa_aead_abort (psa_aead_operation_t *operation) |
| psa_status_t | psa_aead_decrypt (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *nonce, size_t nonce_length, const uint8_t *additional_data, size_t additional_data_length, const uint8_t *ciphertext, size_t ciphertext_length, uint8_t *plaintext, size_t plaintext_size, size_t *plaintext_length) |
| psa_status_t | psa_aead_decrypt_setup (psa_aead_operation_t *operation, psa_key_id_t key, psa_algorithm_t alg) |
| psa_status_t | psa_aead_encrypt (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *nonce, size_t nonce_length, const uint8_t *additional_data, size_t additional_data_length, const uint8_t *plaintext, size_t plaintext_length, uint8_t *ciphertext, size_t ciphertext_size, size_t *ciphertext_length) |
| psa_status_t | psa_aead_encrypt_setup (psa_aead_operation_t *operation, psa_key_id_t key, psa_algorithm_t alg) |
| psa_status_t | psa_aead_finish (psa_aead_operation_t *operation, uint8_t *ciphertext, size_t ciphertext_size, size_t *ciphertext_length, uint8_t *tag, size_t tag_size, size_t *tag_length) |
| psa_status_t | psa_aead_generate_nonce (psa_aead_operation_t *operation, uint8_t *nonce, size_t nonce_size, size_t *nonce_length) |
| psa_status_t | psa_aead_set_lengths (psa_aead_operation_t *operation, size_t ad_length, size_t plaintext_length) |
| psa_status_t | psa_aead_set_nonce (psa_aead_operation_t *operation, const uint8_t *nonce, size_t nonce_length) |
| psa_status_t | psa_aead_update (psa_aead_operation_t *operation, const uint8_t *input, size_t input_length, uint8_t *output, size_t output_size, size_t *output_length) |
| psa_status_t | psa_aead_update_ad (psa_aead_operation_t *operation, const uint8_t *input, size_t input_length) |
| psa_status_t | psa_aead_verify (psa_aead_operation_t *operation, uint8_t *plaintext, size_t plaintext_size, size_t *plaintext_length, const uint8_t *tag, size_t tag_length) |
| psa_status_t | psa_asymmetric_decrypt (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *input, size_t input_length, const uint8_t *salt, size_t salt_length, uint8_t *output, size_t output_size, size_t *output_length) |
| Decrypt a short message with a private key. More... | |
| psa_status_t | psa_asymmetric_encrypt (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *input, size_t input_length, const uint8_t *salt, size_t salt_length, uint8_t *output, size_t output_size, size_t *output_length) |
| Encrypt a short message with a public key. More... | |
| psa_status_t | psa_cipher_abort (psa_cipher_operation_t *operation) |
| psa_status_t | psa_cipher_decrypt (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *input, size_t input_length, uint8_t *output, size_t output_size, size_t *output_length) |
| psa_status_t | psa_cipher_decrypt_setup (psa_cipher_operation_t *operation, psa_key_id_t key, psa_algorithm_t alg) |
| psa_status_t | psa_cipher_encrypt (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *input, size_t input_length, uint8_t *output, size_t output_size, size_t *output_length) |
| psa_status_t | psa_cipher_encrypt_setup (psa_cipher_operation_t *operation, psa_key_id_t key, psa_algorithm_t alg) |
| psa_status_t | psa_cipher_finish (psa_cipher_operation_t *operation, uint8_t *output, size_t output_size, size_t *output_length) |
| psa_status_t | psa_cipher_generate_iv (psa_cipher_operation_t *operation, uint8_t *iv, size_t iv_size, size_t *iv_length) |
| psa_status_t | psa_cipher_set_iv (psa_cipher_operation_t *operation, const uint8_t *iv, size_t iv_length) |
| psa_status_t | psa_cipher_update (psa_cipher_operation_t *operation, const uint8_t *input, size_t input_length, uint8_t *output, size_t output_size, size_t *output_length) |
| psa_status_t | psa_copy_key (psa_key_id_t source_key, const psa_key_attributes_t *attributes, psa_key_id_t *target_key) |
| psa_status_t | psa_crypto_init (void) |
| Library initialization. More... | |
| psa_status_t | psa_destroy_key (psa_key_id_t key) |
| Destroy a key. More... | |
| psa_status_t | psa_export_key (psa_key_id_t key, uint8_t *data, size_t data_size, size_t *data_length) |
| Export a key in binary format. More... | |
| psa_status_t | psa_export_public_key (psa_key_id_t key, uint8_t *data, size_t data_size, size_t *data_length) |
| Export a public key or the public part of a key pair in binary format. More... | |
| psa_status_t | psa_generate_key (const psa_key_attributes_t *attributes, psa_key_id_t *key) |
| Generate a key or key pair. More... | |
| psa_status_t | psa_generate_random (uint8_t *output, size_t output_size) |
| Generate random bytes. More... | |
| psa_status_t | psa_get_key_attributes (psa_key_id_t key, psa_key_attributes_t *attributes) |
| psa_status_t | psa_hash_abort (psa_hash_operation_t *operation) |
| psa_status_t | psa_hash_clone (const psa_hash_operation_t *source_operation, psa_hash_operation_t *target_operation) |
| psa_status_t | psa_hash_compare (psa_algorithm_t alg, const uint8_t *input, size_t input_length, const uint8_t *hash, size_t hash_length) |
| psa_status_t | psa_hash_compute (psa_algorithm_t alg, const uint8_t *input, size_t input_length, uint8_t *hash, size_t hash_size, size_t *hash_length) |
| psa_status_t | psa_hash_finish (psa_hash_operation_t *operation, uint8_t *hash, size_t hash_size, size_t *hash_length) |
| psa_status_t | psa_hash_resume (psa_hash_operation_t *operation, const uint8_t *hash_state, size_t hash_state_length) |
| Resume a previously suspended hash operation. More... | |
| psa_status_t | psa_hash_setup (psa_hash_operation_t *operation, psa_algorithm_t alg) |
| psa_status_t | psa_hash_suspend (psa_hash_operation_t *operation, uint8_t *hash_state, size_t hash_state_size, size_t *hash_state_length) |
| Suspend an active hash operation. More... | |
| psa_status_t | psa_hash_update (psa_hash_operation_t *operation, const uint8_t *input, size_t input_length) |
| psa_status_t | psa_hash_verify (psa_hash_operation_t *operation, const uint8_t *hash, size_t hash_length) |
| psa_status_t | psa_import_key (const psa_key_attributes_t *attributes, const uint8_t *data, size_t data_length, psa_key_id_t *key) |
| Import a key in binary format. More... | |
| psa_status_t | psa_key_derivation_abort (psa_key_derivation_operation_t *operation) |
| psa_status_t | psa_key_derivation_get_capacity (const psa_key_derivation_operation_t *operation, size_t *capacity) |
| psa_status_t | psa_key_derivation_input_bytes (psa_key_derivation_operation_t *operation, psa_key_derivation_step_t step, const uint8_t *data, size_t data_length) |
| psa_status_t | psa_key_derivation_input_integer (psa_key_derivation_operation_t *operation, psa_key_derivation_step_t step, uint64_t value) |
| psa_status_t | psa_key_derivation_input_key (psa_key_derivation_operation_t *operation, psa_key_derivation_step_t step, psa_key_id_t key) |
| psa_status_t | psa_key_derivation_key_agreement (psa_key_derivation_operation_t *operation, psa_key_derivation_step_t step, psa_key_id_t private_key, const uint8_t *peer_key, size_t peer_key_length) |
| psa_status_t | psa_key_derivation_output_bytes (psa_key_derivation_operation_t *operation, uint8_t *output, size_t output_length) |
| psa_status_t | psa_key_derivation_output_key (const psa_key_attributes_t *attributes, psa_key_derivation_operation_t *operation, psa_key_id_t *key) |
| psa_status_t | psa_key_derivation_set_capacity (psa_key_derivation_operation_t *operation, size_t capacity) |
| psa_status_t | psa_key_derivation_setup (psa_key_derivation_operation_t *operation, psa_algorithm_t alg) |
| psa_status_t | psa_key_derivation_verify_bytes (psa_key_derivation_operation_t *operation, const uint8_t *expected_output, size_t output_length) |
| psa_status_t | psa_key_derivation_verify_key (psa_key_derivation_operation_t *operation, psa_key_id_t expected) |
| psa_status_t | psa_mac_abort (psa_mac_operation_t *operation) |
| psa_status_t | psa_mac_compute (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *input, size_t input_length, uint8_t *mac, size_t mac_size, size_t *mac_length) |
| psa_status_t | psa_mac_sign_finish (psa_mac_operation_t *operation, uint8_t *mac, size_t mac_size, size_t *mac_length) |
| psa_status_t | psa_mac_sign_setup (psa_mac_operation_t *operation, psa_key_id_t key, psa_algorithm_t alg) |
| psa_status_t | psa_mac_update (psa_mac_operation_t *operation, const uint8_t *input, size_t input_length) |
| psa_status_t | psa_mac_verify (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *input, size_t input_length, const uint8_t *mac, size_t mac_length) |
| psa_status_t | psa_mac_verify_finish (psa_mac_operation_t *operation, const uint8_t *mac, size_t mac_length) |
| psa_status_t | psa_mac_verify_setup (psa_mac_operation_t *operation, psa_key_id_t key, psa_algorithm_t alg) |
| psa_status_t | psa_purge_key (psa_key_id_t key) |
| psa_status_t | psa_raw_key_agreement (psa_algorithm_t alg, psa_key_id_t private_key, const uint8_t *peer_key, size_t peer_key_length, uint8_t *output, size_t output_size, size_t *output_length) |
| void | psa_reset_key_attributes (psa_key_attributes_t *attributes) |
| psa_status_t | psa_sign_hash (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *hash, size_t hash_length, uint8_t *signature, size_t signature_size, size_t *signature_length) |
| Sign a hash or short message with a private key. More... | |
| psa_status_t | psa_sign_message (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *input, size_t input_length, uint8_t *signature, size_t signature_size, size_t *signature_length) |
| Sign a message with a private key. For hash-and-sign algorithms, this includes the hashing step. More... | |
| psa_status_t | psa_verify_hash (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *hash, size_t hash_length, const uint8_t *signature, size_t signature_length) |
| Verify the signature of a hash or short message using a public key. More... | |
| psa_status_t | psa_verify_message (psa_key_id_t key, psa_algorithm_t alg, const uint8_t *input, size_t input_length, const uint8_t *signature, size_t signature_length) |
| Verify the signature of a message with a public key, using a hash-and-sign verification algorithm. More... | |
Platform Security Architecture cryptography module.
1.8.12