![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.01
|
Data Fields | |
| csACI_e | aci |
| Antenna Configuration Index csACI_e. More... | |
| uint8_t | configID |
| Configuration ID. More... | |
| uint16_t | connHandle |
| Connection handle. More... | |
| uint8_t | enable |
| Is procedure enabled CS_Enable. More... | |
| uint16_t | maxProcedureCount |
| Maximum number of CS procedures to be scheduled (0 - indefinite) More... | |
| uint16_t | maxProcedureDur |
| Maximum procedure duration in 0.625 milliseconds. More... | |
| uint16_t | maxProcedureInterval |
| Maximum number of connection events between consecutive CS procedures. More... | |
| uint32_t | maxSubEventLen |
| Maximum SubEvent length in microseconds, range 1250us to 4s. More... | |
| uint16_t | minProcedureInterval |
| Minimum number of connection events between consecutive CS procedures. More... | |
| uint32_t | minSubEventLen |
| Minimum SubEvent length in microseconds, range 1250us to 4s. More... | |
| uint8_t | phy |
| PHY CS_Phy_Supported. More... | |
| uint8_t | preferredPeerAntenna |
| Preferred peer antenna. More... | |
| uint8_t | snrCtrlI |
| SNR Control Initiator. More... | |
| uint8_t | snrCtrlR |
| SNR Control Reflector. More... | |
| uint8_t | txPwrDelta |
| Tx Power Delta, in signed dB. More... | |
| csACI_e aci |
Antenna Configuration Index csACI_e.
| uint8_t configID |
Configuration ID.
| uint16_t connHandle |
Connection handle.
| uint8_t enable |
Is procedure enabled CS_Enable.
| uint16_t maxProcedureCount |
Maximum number of CS procedures to be scheduled (0 - indefinite)
| uint16_t maxProcedureDur |
Maximum procedure duration in 0.625 milliseconds.
| uint16_t maxProcedureInterval |
Maximum number of connection events between consecutive CS procedures.
| uint32_t maxSubEventLen |
Maximum SubEvent length in microseconds, range 1250us to 4s.
| uint16_t minProcedureInterval |
Minimum number of connection events between consecutive CS procedures.
| uint32_t minSubEventLen |
Minimum SubEvent length in microseconds, range 1250us to 4s.
| uint8_t phy |
PHY CS_Phy_Supported.
| uint8_t preferredPeerAntenna |
Preferred peer antenna.
| uint8_t snrCtrlI |
SNR Control Initiator.
| uint8_t snrCtrlR |
SNR Control Reflector.
| uint8_t txPwrDelta |
Tx Power Delta, in signed dB.